A critical consideration in any HVAC application
is the efficiency of the motor and its control. By incorporating
STMicroelectronic's digital-based controllers and state of the
art Power switches, the motor drive delivers optimal torque-versus-speed
operation at an improved power factor. Optimised variable-speed
solutions are proposed to deliver an optimized duty-cycle operation,
thus reducing the cost per work done.
|
| Applications/Block Diagrams |
|
|
| ST7 8-bit Microcontroller |
| This growing family of 8-bit microcontrollers
has the flexibility of Flash programming, a de-facto
standard core architecture and a complete range
of products and development tools to suit your budget.
(More...) |
|
| 32-bit Microcontroller |
| This family of 32-bit microcontrollers offers
the best of both 16 and 32-bit worlds. It combines
the industry-standard ARM7TDMI® 32-bit RISC
core, featuring high performance, very low power,
and very dense code, with a comprehensive set of
peripherals and ST's latest 0.18µ embedded
Flash technology. (More...) |
|
| Sensors |
| Among others, ST produces a family of proximity
detectors - integrated circuits designed for metallic
body detection, which act as oscillators, sensing
variations in high frequency eddy current losses.
(More...) |
|
|
| Protections |
|
| With technological leadership in Transient Voltage Suppressor
(TVS), ST offers a broad range of solutions, from Discrete Clamping
(TRANSIL™) and Crowbar Diodes (TRISIL™), to ESD Data
line protection arrays and Protection ICs for Telecom circuits.
(More...) |
|
| Transistors |
| ST’s
transistors are used in a large variety of applications such as
motor control, SMPS, electronic ignition, welding equipment, horizontal
deflection, light dimmers and induction cooking. (More...) |
|
|
|