Events

Free North-America Technical Seminars
STM8S 8-bit MCU seminar

Seminars on the new STM8S 8-bit microcontrollers
The new STM8S family from STMicroelectronics brings
8-bit microcontrollers into the 21st Century.
 
Featuring the innovative 20 MIP STM8 core built on 0.13µm non-volatile memory technology.
Delivering leading class performance at a very affordable cost.
Minimizing the need for external components further reducing system cost and board space.
 
The STM8S was designed for outstanding robust and reliable operation meeting the demanding requirements of industrial and appliance applications with features that include:
 
A clock security system, dual independent watchdogs, low emissions and high current injection immunity.
Dedicated IEC 60335-I class B compliant libraries complement the hardware features to meet international safety standards.
Available in -40 °C to 85 °C and -40 ° to 125 °C temperature ranges with an operating voltage range of 2.95 V to 5.5 V.
STM8S
Attend this FREE STMicroelectronics seminar and you will walk away with in-depth technical knowledge of the STM8S family and be eligible to participate in a drawing for STM8S development kits.
STMicroelectronics will be holding a free STM8S 8-bit microcontroller seminar on the following dates and locations:
Location Venue Date
Chicago Holiday Inn
3405 Algonquin Road,
Rolling Meadows, IL 60008
800-356-3584
07 April, 2009
Milwaukee

Country Inn & Suites Milwaukee West/Brookfield
1250 South Moorland Rd
Brookfield, WI 53005
262-787-6143

08 April, 2009
Minneapolis Doubletree Hotel Minneapolis-Park
Place1500 Park Place Blvd.
Minneapolis, MN 55416
952 542-8600
09 April, 2009
Orange County Atrium Hotel at Orange County Airport
18700 MacArthur Blvd
Irvine,CA 92612
949-428-3798
14 April, 2009
Phoenix Hilton Phoenix Airport
2435 South 47th Street
Phoenix,AZ 85034
(480) 894-1600
16 April, 2009
Boston STMicroelectronics
10 Maguire Rd
Bldg 1, Fl 1 Training Center
Lexington, MA 02421
781-861-2650
27 April, 2009
Toronto Four Points by Sheraton Toronto Airport West
6090 Dixie Rd
Mississauga, ON L5T 1A6
(905) 670-0050
30 April, 2009
Dallas Radisson Hotel Dallas North-Richardson
1981 North Central Expressway
Richardson, TX 75080
(972) 644-4000
07 May, 2009
Seattle Hyatt Regency Bellevue
900 Bellevue Way NE
Bellevue WA 98004
425 462 1234
12 May, 2009
San Jose STMicroelectronics
2525 Augustine Drive
Santa Clara, CA  95054
14 May, 2009
Atlanta Holiday Inn Gwinnett Center
6310 SUGARLOAF PARKWAY
DULUTH, GA 30097
770-510-1807
20 May, 2009
Philadelphia The Desmond Hotel & Conference
Center One Liberty Boulevard
Malvern PA 19355
610-296-9800
28 May, 2009
Cleveland DoubleTree Cleveland South
6200 Quarry Lane
Independence, OH 44131
216-447-1300
28 May, 2009
 
Limited space available, register today!
 
Seminar agenda
    8:30 - 9:00
Registration and continental breakfast
    9:00 - 12:00
STM8S technical presentation
- Introduction to STM8S
- STM8 core, performance and
peripherals
    12:00 - 1:00
Lunch
    1:00 - 2:30
STM8s technical presentation
- STM8s firmware libraries
- STM8s evaluation and development kits
The STM8S technical presentation will include demonstrations of tools, libraries and examples of how to use STM8S peripherals.