![]() |
|||||||||||
| |||||||||||
| |||||||||||
|
| |||||||||||
ELECTRICITY METERING |
|||||||||||
This section is implemented by the STPM01 device that is an IC integrating the analog front-end, the ADC and the DSP. It can be defined as a single chip energy meter IC compliant with IEC 62052, IEC62053-2x specification for class 0.5AC watt meters with antitampering features. It is able to measure the active, reactive and apparent value of energy as well as the RMS values of the voltage and current. It supports all the available sensing methods like the Rogowski coil, current transformer and shunt resistor. This device can be used as a single chip for the implementation of a 1-phase energy meter or as the measurement peripheral in a microcontroller based 1-phase or 3-phase energy meter. The tamper detection feature is implemented by monitoring the current of both the live and the neutral wires. The calibration is fast and simple (single point) consequently bringing lower production costs. Its integrated OTP memory prevents modification of the data and calibration program. A complete reference design is available upon request. ![]() Metering reference design With regards to the power supply section of 1-phase meters, both a non-isolated and an isolated solution are available. Considering the power needs of the application are very low (usually less than 0.5W), the SMPS topologies used are the buck (for the non-isolated solution) and the flyback (for the isolated solution). The ideal solution is a combination of the VIPer12, STTHxxx Rectifiers, and the TLxxx Voltage Reference for the feedback loop, and a positive voltage regulator to get the 5V needed to supply the other devices used inside the application. See application notes: AN1357 VIPower: low cost power supplies using VIPer12A in non isolated applications. AN1642 VIPower: 5V buck smps with VIPer12A. A reference design is aviable upon request. For the 3-phase meters also the discrete solution made with high voltage Power MOSFETs (SuperMESH “NK” series or MDmesh “MD” series) or the new ESBT, Emitter Switched Bipolar Transistors STC03DE170 and STC03DE150 can be used. ![]() Power supply reference design For high-end solutions, pre-paid functionality with smart card readers could be implemented. In such a case ST's wide range of microcontrollers (ST7xxx family) and the ST8004 and ST890 smart card reader interface represent a possible solution for such a section of a power meter. Similar considerations can be made for the automatic meter reading where one possible solution consists in using ST7538, ST’s Power Line Modem. ![]() Smart card reader section using ST8004 Several other smaller functions should also be taken into consideration. For instance the implementation of the “breaker” that blocks the supply of energy after overload, could be made with ST’s high voltage Power MOSFETs (SuperMESH "NK" family of 600V, 1A or 800V, 3A devices) connected with an electromechanical switch. |
| |||||||||||||||||||||||||||||||||||||||||||||||