Company
Application Specific for Audio | Audio Decoders | MP3 Decoders| STA013

STA013

STA013 - The original ST MP3doc™ "decoder-on-chip" solutions for portable music players
 
Datasheet
Reference Filesize Pages Last Updated
STA013 300KB

38

17/02/2004
 
Orderable Products
Device Status RoHS Package Purchase
STA013$ Active Ongoing SO-28 buy
STA013T$ Active Ongoing TQFP44 buy
STA013B$13TR Active Ongoing BGA 64
STA013$013TR Active Ongoing SO-28 buy
STA013T$013TR Active Ongoing TQFP44 buy
STA013B$ Active Converted BGA 64
Features and Description
Decodes Layer III Stereo channels, dual channel, single channel (mono)
Supporting all the MPEG 1 & 2 sampling frequencies and the extension to MPEG 2.5
Digital volume, bass & treble control
Ancillary data extraction via I2C interface
Serial PCM output interface (I2S and other formats)
PLL for internal clock and for output PCM clock generation
Low power 3.3V CMOS technology
CRC check and synchronisation error detection with software indicators
The STA013 is a fully integrated high flexibility MPEG Layer III Audio Decoder, capable of decoding Layer III compressed elementary streams, as specified in MPEG 1 and MPEG 2 ISO standards. The device decodes also elementary streams compressed by using low sampling rates, as specified by MPEG 2.5. STA013 receives the input data through a Serial Input Interface. The decoded signal is a stereo, mono, or dual channel digital output that can be sent directly to a D/A converter, by the PCM Output Interface. This interface is software programmable to adapt the STA013 digital output to the most common DACs architectures used on the market.
Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STA013 300KB

38

17/02/2004
 
Application Notes
Reference Title Last Updated Size Associated Files
AN1090 STA013 MPEG 2.5 LAYER III SOURCE DECODER 06/02/1999 258KB  
Tools and Software Downloads
Library
Reference Description
STA013SDR Control Software for STA013 evaluation board
(1905KB) Download
STA013TXD Bitstream Transmission Software for STA013 evaluation
(1675KB) Download
p02_0609 STA013 configuration file
(14KB) Download
DVI_0705 ADPCM DVI engine (encoder, decoder + volume control)
(5KB) Download
CPLL PLL registers config utility for STA013
(Version 1.0, 177KB) Download
Development Tool Products
Type Reference Description Product Page
Evaluation Boards And Tools
STA013EVB The STA013 Evaluation Board (STA013EVB) is useful to perform functional verification of the device operations. STM provides two dedicated softwares. The STA013SDR can be used to emulate, via the PC parallel port, the I2C protocol to control all the device operations and to download the mandatory configuration file. Another PC, running the STA013TXD software, must be used to send an audio bitstream: any kind of layer III MP3 file can be transmitted.