Products
ST Home | Application specific for communication & connectivity | Wireline communication ICs | Ethernet

Ethernet

Fast Ethernet is by far the most popular industry standard for today's LAN applications. It has proven to be a cost-effective solution for delivering faster connections wherever higher bandwidth is needed, and offers full compatibility with existing 10 Mbit/s Ethernet infrastructures. Fast Ethernet provides a high degree of network interoperability and is a vendor-neutral network technology.
Ethernet
 
Ethernet
 
Key products
Reference Description
STE100P 10/100 Ethernet transceiver with media independent interface (MII)
 
Related information
Power over Ethernet
STE100P - applications/reference design

The STE100P chipset comes with a reference-design hardware package that allows manufacturers to quickly design network interface cards (NICs). The design package includes:
  • - Demo board (MII transceiver card)
  • - Application design schematics PDF (40 K) ORCAD zipped (68 K)
  • - Gerber files
  • - Bill of materials