![]() |
||
|
|
||
| ST Home | Application Specific for Communication & Connectivity | Wireline Communication ICs | Power Line Transceivers | Support | Evaluation Boards | ||
Power Line Transceivers
|
||
Fast and flexible evaluation of the ST7538 and ST7540 Power Line Transceivers (PLT) is now possible thanks to the new "ST7538/40 FSK POWER LINE MODEM DEMO KIT". This new evaluation environment is composed by a PC that communicates, through an ST7 microcontroller placed on a general purpose board called EVALCOMMBOARD, with the new PLT boards equipped with ST7538 or ST7540 products, named respectively EVALST7538DUAL and EVALST7540-1. The PC will control the EVALCOMMBOARD through the use of a RS-232 or USB serial interface. A Windows compatible software tool allows the control of one or more ST PLT boards: at first run, the software automatically recognizes which type of device is connected to the PC and configures itself accordingly. An outline of the Application Environment:
With the "ST7538/40 FSK POWER LINE MODEM DEMO KIT" it is possible to: Write/read ST7540 (or ST7538) Control Register Open a Tx session Open a Rx session Open a Ping session (minimum two devices required)
Provide a reliable and flexible communication
channel between a controlling PC and the different reference design
boards The EVALCOMM BOARD is based on a ST72F651AR6 USB microcontroller, providing as main interface to the controlling PC a standard 12 Mbps USB, available on all recent PCs. An RS232 interface is also available, which can be used as spare communication port. Specific interfaces to different reference design boards are present, providing high flexibility for several applications. Ten bits Digital to Analog Converter (DAC) and high gain, high bandwidth amplifiers are present on the board. Jumpers, switches and LEDs give further adaptability and visualization tools. A full range of dedicated FW, GUIs and reference design boards are available for different Industrial products.
EVALST7540-1 BOARD The compact EVALST7540-1 board integrates the ST7540 Power Line Transceiver along with the power supply section, the signal coupling interface section, crystal oscillator and device protections. The coupling interface section has been realized for 72kHz communication in the CENELEC Band A, but different filter components values can be used to easily realize a coupling interface suitable for communication on other CENELEC Band A frequencies or even on Band B or C.
SAFETY PRECAUTIONS All the boards developed for Power Line Communication must be used
only by expert technicians, due to the high voltage (110-220 V AC) present
on the not isolated parts. There are no protections against high voltage accidental human contact. ST assumes no responsibility for the consequences of use of such development tools. |
|
||||||||||||||||||