Products
ST Home | Application specific for communication & connectivity | Wireless communication & connectivity ICs and modules | Bluetooth ICs and modules

Bluetooth® ICs and modules

Rated with the world's lowest power consumption in its class, ST´s fully-integrated single-chip Bluetooth devices enable portable terminals to run longer, and offers excellent radio robustness, resulting in high throughput and unprecedented audio quality.

ST's new Blue Modules are a series of Bluetooth modules, designed to exploit Bluetooth technology offering rugged and reliable wireless links to users operating typically in industrial and medical environments. Blue Modules provide low cost, short-range radio links between enabled electronic devices.

Bluetooth
 
Bluetooth ICs and modules
 
Key products
STLC2500HSD Bluetooth mono headset solution V2.0 + EDR
STLC2500D Bluetooth V2.1 (Lisbon) + EDR
STLC2593 Bluetooth EDR and RDS FM radio tuner
STLC2690 Bluetooth V2.1 and FM RDS transceiver system-on-chip
 
Module news
GS-BT2416C2.H Bluetooth class 2 module with embedded HCI FW
GS-BT2416C2.AT1 Bluetooth class 2 module with embedded SPP and AT command
GS-BT2416C1.H Bluetooth class 1 module with embedded HCI FW
GS-BT2416C1.AT1 Bluetooth class 1 module with embedded SPP and AT command
SPBT2563C1 Bluetooth radio module class 1
 
Product news
Press announcement, January 24, 2008:
STMicroelectronics unveils its next-generation integrated bluetooth and FM-Radio® transceiver system on chip in 65nm process technology
 
Brochures and product guides
STLC2500HSD: Bluetooth mono headset solution (Flyer, PDF 168 K)
STLC2500D: Bluetooth V2.0/V2.1(Lisbon) (Brochure, PDF 443 K)
STLC2593: Bluetooth and FM radio combo solutions (Flyer, PDF 210 K)
Complete Bluetooth solution (Flyer, PDF 118 K)
Blue modules: new series of high efficiency rugged Bluetooth modules (Article, PDF 381 K)
Bluetooth modules solutions (Flyer, PDF 483 K)
 
Related information

Platform interfacing
The STLC2500x is built to interface with the latest application platforms
.
Through-ease-of interface schemes, along with ST's one-stop-shopping product offering, device makers are able to build cost-effective solutions that not only offer ultra-low power consumption, but also unsurpassed audio and video quality, easier application development and scalability for multiple-market segments and future multimedia applications.

Wireless LAN - Bluetooth coexistence

Bluetooth technology is considered a wireless personal area network (WPAN) system, intended for cable replacement and short-distance ad hoc connectivity. Its size and scope are what differentiates it from other types of wireless network.
ST fully supports the coexistence of Bluetooth and wireless LAN connectivity.