Company
ST Home | Application Specific for Computer & Peripherals | Customizable Processors for Computer & Peripherals | Customizable Application Processors |SPEAR-09-B042

SPEAR-09-B042

ARM926, 300 kgate, customizable Lightspeed Logic® block , large IP portfolio SoC
Datasheet | Orderable Products | Features and Description | Technical Documents | Downloads | Related Documents | Development Tools
 
Datasheet
Reference File size Pages Last Updated
SPEAR-09-B042 917 KB

66

26/05/2008
 
Orderable Products
Device Status RoHS Purchase
SPEAR-09-B042 Preview Converted
Features and Description
ARM926EJ-S core @ 333 MHz
300 kgates reconfigurable logic array with 102 dedicated general-purpose I/Os and 64 Kbytes + 8 Kbytes of configurable internal memory
Multilayer AMBA 2.0 compliant bus with fMAX 166 MHz
32-Kbyte ROM, 8-Kbyte common static RAM
High-performance DMA (8 channels)
External DRAM memory interface:
- 8/16-bit (LPDDR @ 166 MHz)
- 8/16-bit (DDR2 @ 333 MHz)
- 2 banks available
Flash interface:
- SPI serial (up to 50 Mbit/s)

SPI master/slave up to 50 Mbit/s:
- Compliant with Motorola, Texas Instruments and National Semiconductor

Large set of connectivity IPs:
- Ethernet MAC 10/100 with MII protocol
- 2 fully independent USB 2.0 hosts and one USB 2.0 device with embedded PHY
- I²C master/slave mode – high, fast and slow speed
- UARTs (up to 460.8 Kbit/s)
- IrDA (FIR/MIR/SIR) compliant serial link from 9.6 Kbit/s to 4 Mbit/s speed-rate
ADC 10-bit, 1 MSPS, 8 inputs
JPEG codec accelerator
Cryptographic coprocessor (C3) DES/3DES/AES/SHA1
Dynamic power saving features
Low power consumption technology
 

The SPEAr BASIC combines SPEAr family concepts with 65 nm process technology to obtain improved performance and power-reduction features in new SPEAr devices.
ST’s newest configurable SoC integrates an advanced ARM926EJ-S processor core with two16-Kbyte memory caches, running at 333 MHz, for data and instructions and up to 300,000 gates (ASIC-equivalent) of embedded configurable logic.
An extensive set of proven IPs combined with a configurable logic block allows very fast customization of unique and proprietary solutions.
A default customization is offered for customer convenience and for evaluation of available ST IPs.

Customers can evaluate the following:
- Flexible static memory controller
            - NAND/NOR 8/16 bits and SRAM
- LCD controller for TFT/STN panels
            - up to 1024 x 768, 24 bits per pixel
- 9 x 9 keyboard controller
- SD/MMC card interface
- ITU-601 camera interface supporting external and embedded sync
- TDM master/slave
            - 1024 TDM channels with switching capability
- Up to 16 channels bufferized (30 ms) for VoIP
- I²S compliant
- Glueless management of up to 8 SLICs/codecs
- Up to 8 I²C/SPI extensions
- 1-bit DAC (order 2 noise shaper)
- Up to 18 GPIOs, 8 with interrupt capability

 
Technical Documents
arrow Click here to view the product diagram