Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-54003L-235

DB-54003L-235
5 W, 215 – 235 MHz evaluation board based on PD54003L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 215 – 235 MHz
Supply voltage: 7.2 V
Output power: 5 W
Power gain: 13 ± 0.5 dB
Efficiency: 63 - 65%

Click for larger imageThe DB-54003L-235 is a common source N-Channel enhancement-mode lateral field-effect RF power amplifier designed for VHF seismic applications.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (26-November-2007, 79 KB)
Schematics Download (26-November-2007, 48 KB)
Bill of material Download (26-November-2007, 7 KB)
Key Products
PD54003L-E