This board is a general-purpose development platform for all applications based on the STR912 ARM 9 core microcontroller. It can be also used as a UART-SPI-I2C-USB-CAN-ETHNERT bridge.
The board can be extended with options of a MEMS, Flash memory and an LCD display.
The MEMS (micro-electomechanical-system) extension enables the sensing of 2 or 3-axial motion (acceleration or vibration). Both analog and digital sensors are supported.
The Flash extension allows up to 1 Gbyte of memory to be added to the application. This additional memory can be connected through a parallel interface and is accessible through a Flash memory driver on board.
The LCD extension allows most popular LCD displays to be connected to the main board.