Company
ST Home | Evaluation Boards | System Evaluation Boards for Factory Automation | STEVAL-IFP004V1

STEVAL-IFP004V1
Digital input termination PCLT2

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IFP004V1
 
Features and Description
Dual input channel
Robust with EMC
Wide operating range
Exposed pad TSSOP14
Flexible current limiter
Output driver

Click for larger imageThe purpose of this demo board is to evaluate the features of the PCLT-2A sensor input termination.
The PCLT-2A is a dual termination device for the front-end of a 24 V DC digital input module. Composed of an input-voltage protection, a serial current-limiter circuit and an output driver, each channel circuit terminates the connection between a high-side proximity sensor and the I/O module.
Because of its IEC type programmability and the isolated/non-isolated output options, the PCLT offers a flexible and easy-to-design solution for highly integrated I/O modules.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 41 KB)
Schematics Download (31-October-2007, 23 KB)
Bill of material Download (31-October-2007, 11 KB)
Key Products
PCLT-2A 
Purchase
Purchase STEVAL-IFP004V1