Company
ST Home | Evaluation Boards | STEVAL-ILL04V2

STEVAL-ILL004V2
Phase Control Dimmer Board based on Ultralite Micro 8 Pins (Evaluation Board)

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ILL004V2
 
Features and Description
Power setting via potentiometer or button
Three different load connections
New family of TRIACs can be used
Low current consumption (<5 mA)
Adjustable EMI filter compliant with: EN55014, EN55015, EN61000 3 2 (class A)
Automatic detection of the 50 Hz or 60 Hz input mains

Click for larger imageThis evaluation board is a traditional design solution for the control of a mono-phase motor or any AC load-based motor. The solution is based on phase-angle adjustment with a simple three-terminal AC circuit (TRIAC) and a microcontroller as a driver. These electronic devices are typically used in home appliances or in industrial applications, for various purposes such as motor regulation and light dimming.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 32 KB)
Schematics Download (31-October-2007, 26 KB)
Bill of material Download (31-October-2007, 71 KB)
Key Products
ST7FLITEUS5B6 
BTB16-600CW 
Purchase
Purchase STEVAL-ILL004V2