Company
ST Home | Evaluation Boards | System Evaluation Boards for Communication & Connectivity

System Evaluation Boards for Communication & Connectivity

ST provides customers with comprehensive, state-of-the-art silicon with evaluation boards optimized for integration into mobile computing, communication and media devices.
 
System Evaluation Boards for Communication & Connectivity
Full Speed USB to Serial Bridge based on ST72F65
Order Code: STEVAL-PCC001V1
   
Low Speed USB to Serial Bridge based on ST7263B
Order Code: STEVAL-PCC002V1
   
Communication/ control board based on ST72F651AR6 microcontroller for power line communication and industrial products
Order Code: EVALCOMMBOARD
 
Power line transceiver board based on ST7538
Order Code: EVALST7538-2
 
Dual channel power line transceiver board based on ST7538
Order Code: EVALST7538DUAL
 
Power line transceiver board based on ST7540
Order Code: EVALST7540-1