Company
ST Home | Logic, Signal Switches | Signal Switches (NEATSwitch)

Signal Switches (NEATSwitch®)

Switch (NEATSwitch)NEATSwitch products are nano-speed, power-efficient, application-specific switches in tiny packages. These four essential qualities put this range of analog, digital and power switches at the leading edge of the market. Targeting the latest digital consumer applications (digital TV, set-top boxes, DVD recorders), as well as notebook and desktop PCs and mobile phone applications, the NEATSwitch portfolio includes:
Analog Switches
 

Available in single, dual and quad analog switches with the world's smallest SMD packages, ideal for directing audio/data signals between functional blocks in mobile phones. Some special features include:
- High bandwidth suitable for USB/data/video switching
- High contact discharge ESD
- Negative-rail switching
- High isolation

Digital Switches
  State-of-the-art digital switches for latest standards in computer and digital consumer applications:
- Ethernet LAN
- PCI-Express
- HDMI
Power Switches
  Power distribution switches offering low resistance, over-current and thermal protection, and optimized for specific applications such as USB ports, memory cards and ExpressCard interfaces.
   
Signal Switches (NEATSwitch) Families
 
Brochures and Product Guides