Company
ST Home | Microcontrollers | Microcontrollers for Automotive | 16-bit Microcontrollers

16-bit Microcontrollers for Automotive

STMicroelectronics’ ST10 microcontroller family offers a wide
range of devices for use in the automotive market. It combines
high CPU performance with high peripheral functionality and
enhanced I/O-capabilities.
The ST10 architecture is a 16-bit instruction word microcontroller with 4-stage pipeline. Clocked at 64MHz, it executes speed critical routines, so instructions typically execute in 31.25ns. DSP algorithms are supported by an integrated 40-bit wide MAC unit and a true DSP instruction set that eliminates software bottlenecks.

The ST10 family integrates scalable state-of-the-art single voltage embedded Flash, from 128 to 832KB. Processed in 0.18µm CMOS technology, it offers full 5V capability and an internal on-chip voltage regulator.

High-performance industry standard ST10 core with DSP unit
Extensive software and tools
Large choice of peripherals and interfaces, same
peripheral set across the ST10 family
Single 5V power supply
High-quality embedded Flash (data retention 20 years at 55°C)
ST10 16-bit mcu
 
16-bit Microcontrollers for Automotive Product Selector
Product Selector

Key Products

Device MHz Flash RAM GPT CAPCOM PWM ASC SSC I2C CAN ADC GPIO Package
ST10F251M 40 128K 8K 5 2x16 Ch 4 Ch 1 1 1 1 16x10-bit 76 TQFP100
ST10F252M 40 256K 20K 5 2x16 Ch 4 Ch 1 1 1 1 16x10-bit 76 TQFP100
ST10F272M 40 256K 20K 5 2x16 Ch 8 Ch 2 2 1 2 24x10-bit 111 TQFP144
PQFP144
ST10F273M 40 512K 34K 5 2x16 Ch 8 Ch 2 2 1 1 16x10-bit 76 TQFP100
ST10F251 48 128K 12K 5 2x16 Ch 4 Ch 2 2 1 2 10x10-bit 76 TQFP100
ST10F252 48 256K 20K 5 2x16 Ch 4 Ch 2 2 1 2 10x10-bit 76 TQFP100
ST10F271B 64 128K 8K 5 2x16 Ch 4 Ch 2 2 1 2 16x10-bit 111 TQFP144
PQFP144
ST10F271E 64 128K 12K 5 2x16 Ch 8 Ch 2 2 1 2 24x10-bit 111 TQFP144
PQFP144
ST10F272B 64 256K 12K 5 2x16 Ch 4 Ch 2 2 1 2 16x10-bit 111 TQFP144
PQFP144
ST10F272E 64 256K 20K 5 2x16 Ch 8 Ch 2 2 1 2 24x10-bit 111 TQFP144
PQFP144
ST10F273E 64 512K 36K 5 2x16 Ch 8 Ch 2 2 1 2 24x10-bit 111 TQFP144
PQFP144
ST10F275 64 768K 36K 5 2x16 Ch 8 Ch 2 2 1 2 24x10-bit 111 TQFP144
PQFP144
ST10F276 64 832K 68K 5 2x16 Ch 8 Ch 2 2 1 2 24x10-bit 111 TQFP144
PQFP144
ST10F296 64 832K 68K 5 2x16 Ch 8 Ch 2 2 1 2 32x10-bit 143 BGA 208
 
Applications

Automotive Powertrain
ST10 Family of 16-bit Microcontrollers is ideal for engine control: it includes soutions for both diesel and gasoline engines, as well for direct and indirect injection. Powertrain

 
Brochures and Product Guides

ST10 Family Brochure (800KB PDF)