Home Appliance Control Circuit
(07 Oct 2004, 212KB) Download
Orderable Products
Device
Status
RoHS
Package
Purchase
STCC05-BD4
Active
Converted
DIP-20
Features and Description
7 to 27 V input supply voltage
5V +/-5% full tolerance 50mA voltage
regulator
MCU reset circuit with noise filter
Internally filtered zero
voltage synchronization
One 100mA compressor relay coil driver
Three 50mA power relay coil drivers
30mA buzzer driver with smooth sound control
Speed sensor level shifter
Ecopack™ lead-free DIP-20 package housing
– 20 to 85 °C ambient temperature
Most of the new Air-Conditioners
and Refrigerators are electronically controlled
using an 8-bits microcontroller. Their electronics is designed in
a system platform approach to reduce their development time
and maximize the count of produced models. For these appliances,
ST has introduced the STCC05-BD4 that includes
the required functions for AC power control and
safety. This power management device enlarges the STCC family designed
for Home Appliances Electronics. The STCC05 device
is dedicated to the air conditioner or refrigerator digital
control. It integrates the nine analog and power functions,
which are required around the MCU to sense and drive the AC power
loads: the zero voltage filtered synchronization; the three 50 and
one 100mA relay coil drivers with their free-wheel diode; the MCU
5V supply with its reset circuit; the level shifter of the indoor
fan speed sensor –or the door switch- and the enhanced buzzer
driver.
Using a 20V power technology, this device is able to run
with large input voltage variations from 7 to 18V. Housed
in the lead-free DIP-20 package, it has a 90ºC/W
thermal resistance able to cool its 50mA regulator and its up to
250mA coil drivers on an extended temperature range from –20
to 85ºC.
The STCC05 is the second circuit of the
home appliance oriented STCC range; it embeds all
the AC power management and safety functions required for a refrigerator
and air-conditioner control platform. Thanks to an exhaustive
functional definition including electromagnetic compatibility,
it maximizes the discrete devices integration, improving the performances
and the reliability of the system while reducing its overall cost
and its development time.
Split air conditioner diagram
STCC05
A/C Application Diagram
Benefits:
High functional reliability reducing
the appliance field maintenance
High ESD robustness and EFT immunity compliant
with IEC61000-4 standards
6 Sigma parametric quality
Higher module compactness thanks to a full
system/platform solution