Company
ST Home | Thyristors & ACSwitches | SCR | TYN612M

TYN612M

12A SCR Voltage regulation for motorbikes
Datasheet | Orderable Products | Features and Description
 
Datasheet
Reference Title
TYN612M 12A SCR
(11 Feb 2005, 72KB) Download
 
Orderable Products
Device Status RoHS Package Purchase
TYN612MRG Active Converted TO-220
TYN612MFP Active Converted TO220 3
Features and Description
IT(RMS): 12 A
VDRM/VRRM: 600 V
IGT (min./max.): 1.5/5 mA
AC network voltage regulation and battery charger
The TYN612MRG is packaged in TO-220 with tight IGT range and an excellent sensitivity. The IGT is the minimum gate current necessary to fire the SCR.
Supply winding provides an AC voltage ranging from 0 to 200V depending on engine speed rotation. When the battery voltage is lower than the zener voltage of Z1, D1 is forward biais and turns the SCR (Th1) on. The battery is charged during the positive half cycles. In addition, supplied AC voltage is rectified and the capacitor C is charged. When the capacitor voltage exceeds the zener voltage of Z2, the transistor (Tr) is turned into conduction and switches the SCR (Th2) on and the negative half cycles are shorted. This regulates the output voltage level.
The TYN612MRG can also be used in other applications:
For crowbar voltage protection: overvoltage protection for the output stage of a Switched Mode Power Supply (SMPS)
Inrush current limiting circuits: limitation of inrush current due to the bulk capacitor's charge at start up, in Switched Mode Power Supplies (SMPS)
Standard motor control circuits for power tools and kitchen aids
Basic circuit for voltage regulation in motorbike
This sensitive (tight IGT range ) and robust (high noise immunity, high ITSM) TYN612MRG is optimized to offer a cost effective solution for reliable voltage regulation in motorbike.