Company
ST Home | Application Specific for Television and Monitors

Application Specific for Television and Monitors

ST is leading the innovations for next-generation TVs, offering products for the enhanced user experience with full 3D and Flash-based graphics support combined with internet and home network connectivity.

Our long experience in set-top box and MPEG-2/MPEG-4 decoding, together the purchase of Genesis Microchip, a leader in "back-end" image and video processing and digital interconnect technologies, has resulted in a comprehensive television and monitors portfolio.

Digital TV and monitor processors cover MPEG-2, MPEG-4 (H.264) and VC-1 compression standards, and integrate Faroudja processing technologies such as DCDi Cinema® and MCTi®, raising the bar for quality in home entertainment. ST currently offers the largest portfolio of DisplayPort devices for next-generation monitors supporting HD video and enhanced audio features.

Television_Monitors
 
Application Specific for Television and Monitors Families
 
Related Families
 
Product News
Press Announcement January 6, 2010:
STMicroelectronics Announces Industry’s First ‘Internal DisplayPort’ Interface Solution for 120Hz/240Hz LCD TVs
Press Announcement December 16, 2009:
STMicroelectronics Unveils High-Performance System-on-Chip for Next Generation of Integrated Broadcast and Broadband-Internet Digital TVs
Press Announcement December 14, 2009:
New LCD Controller SoC from STMicroelectronics Delivers Best-in-Class Performance for Mainstream DisplayPort Monitors
Press Announcement November 3, 2009:
STMicroelectronics, in Close Cooperation with LG Display, Unveils New Advanced Interface Standard for LCD TVs
Press Announcement October 29, 2009:
Innovative System-on-Chip from STMicroelectronics Simplifies Multimedia Monitor Design and Enhances Viewing Experiences for Consumers
Press Announcement, January 08, 2009:
STMicroelectronics Enables Smooth Transition to High-Performance PC Multimedia, with Industry’s First Single-Chip DisplayPort-to-VGA Converter IC