LM139,A LM239,A - LM339,A
LOW POWER QUAD VOLTAGE COMPARATORS
s WIDE SINGLE SUPPLY VOLTAGE RANGE
OR DUAL SUPPLIES FOR ALL DEVICES : +2V TO +36V OR 1V TO 18V
s VERY LOW SUPPLY CURRENT (1.1mA)
INDEPENDENT OF SUPPLY VOLTAGE (1.4mW/comparator at +5V)
s s s s
LOW INPUT BIAS CURRENT : 25nA TYP LOW INPUT OFFSET CURRENT : 5nA TYP LOW INPUT OFFSET VOLTAGE : 1mV TYP INPUT COMMON-MODE VOLTAGE RANGE INCLUDES GROUND 250mV TYP; (Io = 4mA)
N DIP14 (Plastic Package)
s LOW OUTPUT SATURATION VOLTAGE : s DIFFERENTIAL INPUT VOLTAGE RANGE
EQUAL TO THE SUPPLY VOLTAGE
D SO14 (Plastic Micropackage)
s TTL, DTL, ECL, MOS, CMOS COMPATIBLE
OUTPUTS DESCRIPTION These devices consist of four independent precision voltage comparators with an offset voltage specifications as low as 2mV max for LM339A, LM239A and LM139A. All these comparators were designed specifically to operate from a single power supply aver a wide range of voltages. Operation from split power supplies is also possible. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground even though operated from a single power supply voltage. PIN CONNECTIONS (top view)
P TSSOP14 (Thin Shrink Small Outline Package)
ORDER CODE
Part Number Temperature Range Package N · · · D · · · P · · ·
LM139,A -55C, +125C LM239,A -40C, +105C LM339,A 0C, +70C Example : LM139AN
N = Dual in Line Package (DIP) D = Small Outline Package (SO) - also available in Tape & Reel (DT) P = Thin Shrink Small Outline Package (TSSOP) - only available in Tape &Reel (PT)
O ut ut2 1 p O ut ut1 2 p V + CC 3 4 5 6 7
14
O ut ut3 p
13 O ut ut4 p 12 11 10 9 8 V CC N on-nveri g i put4 i tn n I veri g i put4 n tn n N on-nveri g i put3 i tn n I veri g i put3 n tn n
I veri g i put1 n tn n N on-nveri g i put1 i tn n I veri g i put2 n tn n N on-nveri g i put2 i tn n
March 2003
1/10
LM139,A-LM239,A-LM339,A
SCHEMATIC DIAGRAM (1/4 LM139)
V CC
3.5A
100A
3.5A
100A
Non-inverting Input
V O
Inverting Input
V CC
ABSOLUTE MAXIMUM RATINGS
Symbol VCC Vid Vi Supply voltage Differential Input Voltage Input Voltage Output Short-circuit to Ground - note Power Dissipation pd Tstg Tj
1. 2.
Parameter
Value 18 or 36 36 -0.3 to +36
1)
Unit V V V
Infinite 1500 830 710 -65 to +150 +150 mW C C
2)
DIP14 SO14 TSSOP14
Storage Temperature Range Junction Temperature
Short-circ uits from the output to VCC + can cause excessive heating and eventual destruction. The maximum output current is approximately 20mA independent of the magnitude of VCC + . Pd is calculated with T amb = +25C, Tj = +150C and R thja = 80C/W for DIP14 package = 150C/W for SO14 package = 175C/W for TSSOP14 package
OPERATING CONDITIONS (Tamb = 25C)
Symbol VCC Vicm Toper Supply Voltage Common Mode Input Voltage Range Operating Free-air Temperature Range LM139, LM139A LM239, LM239A LM339, LM339A Parameter Value 2 to 32 1 to 16 0 to (VCC+ - 1.5) -55, +125 -40, +105 0, +70 Unit V V C
2/10
LM139,A-LM239,A-LM339,A
ELECTRICAL CHARACTERISTICS VCC+ = +5V, VCC-= GND, Tamb = +25C (unless otherwise specified)
Symbol Parameter LM139A - LM239A LM339A Min. Vi o Input Offset Voltage - note 1) Tamb = +25C Tmin Tamb Tmax Input Offset Current Tamb = +25C Tmin Tamb Tmax Input Bias Current (I+ or I-) - note 2) Tamb = +25C Tmin Tamb Tmax Large Signal Voltage Gain VCC = 15V, RL = 15k, Vo = 1V to 11V Supply Current (all comparators) VCC = +5V, no load VCC = +30V, no load Input Common Mode Voltage Range - note 3) VCC = 30V Tamb = +25C Tmin Tamb Tmax Differential Input Voltage -note 4) Low Level Output Voltage Vid = -1V, Isink = 4mA Tamb = +25C Tmin Tamb Tmax High Level Output Current (Vid = 1V) IOH VCC = Vo = 30V Tamb = +25C Tmin Tamb Tmax Output Sink Currrent Vid= 1V, Vo = 1.5V Response Time - note RL= 5.1k connected to VCC+ Large Signal Response Time RL= 5.1k connected to VCC+, el = TTL, V(ref) = +1.4v
+
LM139- LM239 LM339 Min Typ. 1 Max. 5 9 50 150 250 400
Unit
Typ. 1
Max. 2 4 25 100 100 300
mV
Iio
3
5
nA
Ii b
25
25
nA
Avd
50
200 1.1 1.3 2 2 .5
50
200 1.1 1.3 2 2.5
V/mV mA
ICC
Vicm
0 0
VCC+ -1.5 VCC+ -2 VCC+
0 0
VCC+ -1.5 VCC+ -2 VCC+
V
Vid
V
VOL
250
400 700
250
400 700
mV
0.1 1 6 16 1.3 6
0.1 1 16 1.3
nA A mA s
Isink tre
5)
trel
1. 2. 3. 4. 5.
300
300
+
ns
At output switch point, Vo 1.4V, R s = 0 with VCC from 5V to 30V, and over the full common-mode range (0V to VCC -1.5V). T he direction of the input current is out of the IC due to the PNP input stage. This current is essentially constant, independent of the state of the output, so no loading charge exists on the reference of input lines. T he input common-mode voltage of either input signal voltage should not be allowed to go negative by more than 0.3V. The upper end of the common-mode voltage range is VCC + -1.5V, but either or both inputs can go to +30V without damage T he response time specified is for a 100mV input step with 5mV overdrive. For larger overdrive signals 300ns can be obtained Pos istiv e excursions of input voltage may exceed the power supply level. As long as the other voltage remains within the common-mode range, the comparator will provide a proper output state. The low input voltage state must not be less than -0.3V (or 0.3V bellow the negative power supply, if used).
3/10
LM139,A-LM239,A-LM339,A
SUPPLY CURRENT versus SUPPLY VOLTAGE INPUT CURRENT versus SUPPLY VOLTAGE
1 SUPPLY CURRENT (mA)
80 INPUT CURRENT (nA)
Tamb = -55C
Tamb = 0C Tamb= +25C
Tamb = +70C
0.8 0.6 0.4
60 40 20
Vi = 0V R = 10 9
i
Tamb = -55C
Tamb = 0C Tamb= +25C
Tamb = +125C
0.2
R=
Tamb = +125C Tamb = +70C 0 10 20 30 SUPPLY VOLTAGE (V) 40
0
10 20 30 SUPPLY VOLTAGE (V)
40
OUTPUT SATURATION VOLTAGE versus OUTPUT CURRENT
RESPONSE TIME FOR VAROIOUS INPUT OVERDRIVES - NEGATIVE TRANSITION
SATURATION VOLTAGE (V)
OUTPUT VOLTAGE (V)
10 10 10 10 10
1
Out of saturation
0
Tamb = +125C
-1
Tamb = -55C
-2
Tamb= +25C
-3 -2 -1 0 1 2
6 5 4 3 2 1 0 0 -50 -100
INPUT V OLTAGE (mV)
Input overdrive : 5mV 20mV
eI
5V
5.1k
eo
100mV
Tamb= +25C 0 0.5 1 1 .5 TIME (s) 2
10
10
10
10
10
OUTPUT SINK CURRENT (mA)
RESPONSE TIME FOR VARIOUS INPUT OVERDRIVES - POSITIVE TRANSITION
6 15 4 3 2 1 0 00 50 0
OUTPUT VOLTAGE (V)
INPUT VOLTAGE (mV)
Input overdrive : 100mV 5mV 20mV
eI eo
5V 5.1k
Tamb = +25C
0
0.5
1 1 .5 TIME ( s)
2
4/10
LM139,A-LM239,A-LM339,A
TYPICAL APPICATIONS BASIC COMPARATOR DRIVING CMOS
VCC = 5V 15k +V(ref) -V(ref)
+V(ref)
1/4 LM139
1/4 LM139
5V
100k &
VO
-V(ref)
DRIVING TTL
LOW FREQUENCY OP AMP
5V
5V
1 5 k
10k +V(ref)
1/4 LM139
~
1/4 LM139
eI 100k
& &
1 k A V = 100
eo 0.5F
-V(ref)
LOW FREQUENCY OP AMP
(e o = 0V for e I = 0V) 5V
TRANSDUCER AMPLIFIER
5V
15k
1/4 LM139
~
Magnetic pick-up
10k
3k
2N 2222 0.5F
eI
1/4 LM139
eo
20M 100k 1k eo A V = 100 10k
5/10
LM139,A-LM239,A-LM339,A
TYPICAL SINGLE (continued) TIME DEALY GENERATOR
V C = +15V C
10k
15k
200k 10M 10k
1/4 LM139
3k
V3
V O3
VC C t0 t3
3k 10k VC C 0t
1/4 LM139
O
51k VC1 V2 0.001F 10k
10M
tA
1/4 LM139
V O2
VC C t0 t2
V(ref.)
INPUT GATING SIGNAL VC C 51k V3 V 1V2 C V1 0 t 0 t1 t2 t3 t
3k 10M 10k
1/ 4 LM139
V
O1
VC C
t0 t1
V1 t4 51k
LOW FREQUANCY OP AMP WITH OFFSET ADJUST
ZERO CROSSING DETECTOR (single power supply)
5V
5V Offset Adjust 100k 5V R2 Rs RI 1M 1M 15k
1/4 LM139
100k eI 5.1k 5.1k
100k
5.1k
eI
~
2N 2222
0.5 F R1 100k 1k
1N4148
1/4 LM139
20M
eo
10k
6/10
LM139,A-LM239,A-LM339,A
TYPICAL SINGLE (continued) TWO-DECADE HIGH-FREQUENCY VCO
VC C 100k 100k VC C
500pF
1/4 LM139
3k 5.1k 0.01 F
1/4 LM139
3k
Frequency control voltage input vcontrol
0.1 F 20k 50k 20k
Output 1
VCC /2
Output 2
1/4 LM139
VCC /2
V C = +30V C +250mV V ontrol +50V c 700 Hz fo 100kHz
LIMIT COMPARATOR
VCC (12V)
CRYSTAL CONTROLLED OSCILLATOR
V C = 15V C
2R S V(ref)
high
10k
1/4 LM139
200k 100k
2k
RS
Lamp
0.1F
1/4 LM139
VC C 0 eo
eI
~
2R S V(ref) low
1/4 LM139
f = 100kHz
2N 2222
200k
SPLIT-SUPPLY APPLICATIONS ZERO CROSSING DETECTOR COMPARATOR WITH A NEGATIVE REFERENCE
15V
15V
5.1k
1/4 LM139 1/4 LM139
5.1k
eo eI
~
eI
eo
~
5V 15V 15V
7/10
LM139,A-LM239,A-LM339,A
PACKAGE MECHANICAL DATA 14 PINS - PLASTIC DIP
Millimeters Dimensions Min. a1 B b b1 D E e e3 F i L Z 0.51 1.39 0.5 0.25 20 8.5 2.54 15.24 7.1 5.1 3.3 1.27 2.54 0.050 Typ. Max. 1.65 Min. 0.020 0.055
Inches Typ. Max. 0.065 0.020 0.010 0.787 0.335 0.100 0.600 0.280 0.201 0.130 0.100
8/10
LM139,A-LM239,A-LM339,A
PACKAGE MECHANICAL DATA 14 PINS - PLASTIC MICROPACKAGE (SO)
L C
G c1
a2 b e3 D M e
A
s E
14 1
8 7 F
Millimeters Dimensions Min. A a1 a2 b b1 C c1 D (1) E e e3 F (1) G L M S 0.1 0.35 0.19 0.5 45 (typ.) 8.55 5.8 1.27 7.62 3.8 4.6 0.5 4.0 5.3 1.27 0.68 8 (max.) 0.150 0.181 0.020 8.75 6.2 0.336 0.228 Typ. Max. 1.75 0.2 1.6 0.46 0.25 Min. 0.004 0.014 0.007
a1
Inches Typ. Max. 0.069 0.008 0.063 0.018 0.010 0.020 0.344 0.244 0.050 0.300 0.157 0.208 0.050 0.027
Note : (1) D and F do not include mold flash or protrusions - Mold flash or protrusions shall not exceed 0.15mm (.066 inc) ONLY FOR DATA BOOK.
b1
9/10
LM139,A-LM239,A-LM339,A
PACKAGE MECHANICAL DATA 14 PINS - THIN SHRINK SMALL OUTLINE PACKAGE
c
k
0,25 mm .010 inch GAGE PLANE L L1
E1
SEATING PLANE A A2 A1 b
C E
8
7
D
aaa
C
14
1
PIN 1 IDENTIFICATION
Millimeters Dimensions Min. A A1 A2 b c D E E1 e k L L1 aaa 0.05 0.80 0.19 0.09 4.90 4.30 0 0.450 Typ. Max. 1.20 0.15 1.05 0.30 0.20 5.10 4.50 8 0.750 0.100 Min. 0.01 0.031 0.007 0.003 0.192 0.169 0 0.018
e
Inches Typ. Max. 0.05 0.006 0.041 0.15 0.012 0.20 0.177 8 0.030 0.004
1.00
0.039
5.00 6.40 4.40 0.65 0.600 1.00
0.196 0.252 0.173 0.025 0.024 0.039
Info rmation furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics 2003 STMicroelectronics - All Rights Reserved STMicro electronics GROUP OF COMPANIES Australia - Brazil - China - Finland - France - Germany - Hong Kong - India - Italy - Japan - Malaysia - Malta - Morocco Singapore - Spain - Sweden - Switzerland - United Kingdom h ttp://www.st.com
10/10
|