Applications: - Communications
Application Specific: - Communication & Connectivity - GPS - Imaging - Mobile Systems
Order code: BRMOBILE0208
Applications: - Communications - Consumer
Order code: FLTS20120208
Filter-free stereo Class D audio amplifier
Products: - Analog & Mixed Signal ICs
Order code: FLSTW52100208
STw5210: 24-bit/103 dB SNR stereo audio DAC with PTETM playback time extender for longer playback time
Order code: FLSTW52000208
STw5200, 24-bit/103 dB SNR stereo audio DAC
Order code: FLSTW48200208
STw4820: highly-integrated system-on-chip with audio and multimedia features
Applications: - Consumer
Order code: FLSTA3310108
Sound Terminal™ FFX technology
Order code: FLSTA3350108
Embedding 2.0/2.1 DDX® power stage with digital audio processing
Order code: BRFFX0108
The world highest effi ciency class D amplifiers enabling audio application convergence
Order code: FLHPAMP1107
High-performance stereo headphone driver with capa-less outputs and I2C bus interface
Application Specific: - Communication & Connectivity - Mobile Systems
Order code: FOLDERMOB0207
With 15 years of design expertise in low power and analog components dedicated to portable terminals,
Order code: FLTS49970207
ST is recognized as a supplier with high-volume, mass-production capability and high quality.
Order code: FLTS49620207
Class D audio amplifier offers high quality sound coupled with outstanding efficiency
Application Specific: - Mobile Systems
Order code: FL50980207
STw5098 dual, low power, stereo audio codec with integrated amplifiers
Order code: FLSTSPEAK0107
Order code: FLSTHOME0107
Embedding 2.0 microless class D digital power stage with digital audio processing
Order code: FLSTBLUE0107
Embedding 2.0/2.1 FFXTM class D digital power stage with digital audio processing
Applications: - Automotive
Products: - Amplifiers & Linear
Order code: FLCARENT1106
From audio power amplifiers to power management devices