Product overview
Description
The STUSB4500L is a USB Type-C controller that addresses 5 V-only sink devices up to 3 A (15 W max.).
This device supports dead battery mode and is suited for sink devices powered from dead battery state. It is able to operate without any external software support for quick application power-on and immediate charging process start. At type-C connection, the STUSB4500L seeks CC pin for SOURCE termination and monitors VBUS voltage in order to protect the application from an incorrect SOURCE operation. When VBUS is within the appropriate range, the STUSB4500L powers the application by closing the input switch. The available current advertised by the SOURCE is reported to the application in order to align the sinking current. Port status can be optionally monitored by the software through I²C interface.
Thanks to its 20 V technology, it implements high voltage features to protect the CC pins against short-circuits to VBUS.
-
All features
- Auto-run Type-C™ sink controller (5 V)
- Dead battery mode support
- Integrated VBUS switch gate drivers (PMOS)
- Integrated VBUS voltage monitoring
- Short-to-VBUS protections on CC pins
- High voltage capability on VBUS pins
- Source power budget reporting: (default / 1.5 A / 3 A) current at 5 V
- VBUS powered:
- Zero consumption on local battery or application
- VDD = [4.1 V; 22 V]
- Temperature range: -40 °C up to 105 °C
- ESD: 3 kV HBM - 1.5 kV CDM
- Certified:
- USB Type-C™ rev 1.4
- Power sinking device (TID #1455)
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STUSB4500LBJR | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | WLCSP MSL1 | Industrial | N/A | - | - | |
| STUSB4500LQTR | Active Product is in volume production. | QFN-24L | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STUSB4500LBJR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STUSB4500LQTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STUSB4500LBJR NRND
STUSB4500LQTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors