Product overview
Description
The TDA7802 is a single chip quad bridge amplifier in advanced BCD technology integrating: a full D/A converter, digital input for direct connection to I2S (or TDM) and powerful MOSFET output stages.
The integrated D/A converter allows the performance to reach an outstanding 115 dB S/N ratio with more than 110 dB of dynamic range.
Moreover the TDA7802 integrates an innovative high efficiency concept, optimized also for uncorrelated music signals, that makes it the most suitable device to simplify the thermal management in high power sets.
Thanks to this concept, the dissipated output power under average listening conditions can be reduced up to 50% when compared to the conventional class AB solutions.
The TDA7802 integrates also a programmable PLL that is able to lock at the input frequencies of 64*Fs and 50*Fs for all the input configurations.
The device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus. The same I2C bus allows to control several configurations of the device.
The TDA7802 is able to play music down to 6 V supply voltage - so it is compatible with the so called 'start stop' battery profile recently adopted by several car makers (thus reducing the fuel consumption and and the impact over the environment).
-
All features
- 24-bit resolution
- 110 dB dynamic range (A-weighted)
- SB-I (SB - improved) high efficiency operation the highest ’non - class D’ efficiency
- 1 Ohm driving capability (only in PowerSO36 package)
- High output power capability:4 x 28 W 4Ω@ 14.4 V, 1 kHz, THD = 10 %
- Max output power: 4 x 72 W 2 Ω
- Flexible mode control:
- Full I2C bus driving 1.8 V/3.3 V) with four addresses selectable (only for PowerSO36 package option)
- Independent front/rear play/ mute
- Four selectable gains for very-low noise line-out function
- Digital diagnostic with DC and AC load detections
- Optional H/W control (no I2C bus)
- Start-stop compatibility (operation down to 6 V)
- Sample rates: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
- Flexible serial data port (1.8 V / 3.3 V):
- I2S standard, TDM 4Ch, TDM 8Ch, TDM 16Ch
- Offset detector (play or mute mode)
- Independent front/rear clipping detector
- Programmable diagnostic pin
- CMOS compatible enable pin
- Thermal protection
- Qualification in accordance to AEC Q100 rev. G standard
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 4.0 | 28 Oct 2014 | 28 Oct 2014 |
Flyers (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 28 Mar 2024 | 28 Mar 2024 | ||||
| 1.1 | 29 Sep 2021 | 29 Sep 2021 |
Selection Guides (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 5.0 | 08 Sep 2026 | 08 Sep 2026 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TDA7802 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | FLEXIWATT FM2 27 | Automotive | Ecopack2 | - | - | |
| TDA7802PD | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | PowerSO 36 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TDA7802PD | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TDA7802 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TDA7802PD NRND
TDA7802 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors