Company
ST Home | Thyristors & ACSwitches

Thyristors & ACSwitches

STMicroelectronics has extended the junction temperature range of the BTA/BTB Snubberless Triacs to 150 °C, enhancing at the same time the dynamic characteristics. These new HiTj Triacs, together with the new ACST2, ACST10 and ACST12 autoprotected devices and the STCC08 power driver with diagnostic, ensure safer and higher-performance applications with competitive solutions.
With the HiTj Triacs, the resulting smaller heatsink and smaller packages for the delivered current will contribute to cost savings, while immune devices and systems will lower maintenance costs and increase customer fidelity.

Higher-immunity switches:

Improved power density with High Temperature Triacs
Increased safety: protection embedded and compliant with IEC 61000 standards with ACS and ACST devices
System integration: the new STCC (ST AC control circuit) and CLT/PCLT (programmable current limited I/O termination) series are smart AC switches and simplify FMEA tasks for modern designs.
 
Thyristors & ACSwitches Families
 
New Products
STCC08: Gate driver - Supervisor for AC Switches
Txx35H and Txx50H: High temperature 8 A to 20 A TRIACs providing 150° C maximal operating junction temperature
ACS102-6Tx & ACS108-6Sx: New 600V AC Switches for higher capability
PCLT-2A: A new protected input for Industrial automation
 
Brochures and Product Guides
Thyristors and AC Switches, Advanced power switching (PDF 702K)
Automotive-grade semiconductor devices selection guide (PDF 3620K)
Evaluation boards (PDF 4Mb)
PCLT-2A protects your sensor interface (PDF 163K)
New 600V AC switches bring higher capability (PDF 532K)
 
Related Information
ACST2 series: New high immunity, robust 800 Volt alternative switches

Application Notes

AN1353 - ST6200C software descrition for cooling thermostat application (PDF 137K)
AN1608 - CLT3-4BT6 Demoboard: check the robusteness of CLT3-4BT6 (PDF 92K)