CATEGORIES

STM32F100 Value line - Arm Cortex-M3 Microcontrollers (MCU)

ST’s STM32F100 Value line microcontrollers deliver high processing performance coupled with up to eleven 16‑bit timers, including a motor control timer and a fast 1.2 μs conversion time 12‑bit ADC for efficient appliance and industrial-control applications.

Based on the Arm® Cortex®-M3 core running at up to 24 MHz, the STM32 Value line offers an excellent cost-performance-peripherals trade-off. It provides all the essential features to make it the perfect choice to develop cost-effective applications traditionally addressed by 16-bit microcontrollers.