STM8AF5179
Automotive CAN and LIN line 8-bit MCU with 48 Kbytes Flash, 24 MHz CPU, integrated EEPROM-
NRND
The STM8AF52xx, STM8AF62xx, STM8AF51xx, and STM8AF61xx automotive 8-bit microcontrollers described in this datasheet offer from 32 Kbytes to 128 Kbytes of non volatile memory and integrated true data EEPROM. They are referred to as high density STM8A devices in the STM8S and STM8A microcontroller families reference manual (RM0016).
The STM8AF51xx and STM8AF52xx series feature a CAN interface.
All devices of the STM8A product line provide the following benefits: reduced system cost, performance and robustness, short development cycles, and product longevity.
The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, wtachdog, and brown-out reset.
Device performance is ensured by 20 MIPS at 24 MHz CPU clock frequency and enhanced characteristics which include robust I/O, independent watchdogs (with a separate clock source), and a clock security system.
Short development cycles are guaranteed due to application scalability across a common family product architecture with compatible pinout, memory map, and modular peripherals. Full documentation is offered with a wide choice of development tools.
Product longevity is ensured in the STM8A family thanks to their advanced core which is made in a state-of-the art technology for automotive applications with 3.3 V to 5.5 V operating supply.
All STM8A and ST7 microcontrollers are supported by the same tools including STVD/STVP development environment, the STice emulator and a low-cost, third party in-circuit debugging tool.
Key Features
- Core
Max fCPU: 24 MHz Advanced STM8A core with Harvard architecture and 3-stage pipeline Average 1.6 cycles/instruction resulting in 10 MIPS at 16 MHz fCPUfor industry standard benchmark - Memories
Program memory: 32 to 128 Kbytes Flash program; data retention 20 years at 55 °C Data memory: up to 2 Kbytes true data EEPROM; endurance 300 kcycles RAM: 2 Kbytes to 6 Kbytes - Clock management
Low-power crystal resonator oscillator with external clock input Internal, user-trimmable 16 MHz RC and low-power 128 kHz RC oscillators Clock security system with clock monitor - Reset and supply management
Wait/auto-wakeup/Halt low-power modes with user definable clock gating Low consumption power-on and power-down reset - Interrupt management
Nested interrupt controller with 32 vectors Up to 37 external interrupts on 5 vectors - Timers
2 general purpose 16-bit timers with up to 3 CAPCOM channels each (IC, OC, PWM) Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization 8-bit AR basic timer with 8-bit prescaler Auto-wakeup timer Window and independent watchdog timers - I/Os
Up to 68 user pins (11 high sink I/Os) Highly robust I/O design, immune against current injection - Communication interfaces
High speed 1 Mbit/s CAN 2.0B interface USART with clock output for synchronous operation - LIN master mode LINUART LIN 2.1 compliant, master/slave modes with automatic resynchronization SPI interface up to 10 Mbit/s or fMASTER/2 I2C interface up to 400 Kbit/s - Analog to digital converter (ADC)
10-bit resolution, 2 LSB TUE, 1 LSB linearity and up to 16 multiplexed channels - Operating temperature up to 150 °C
- Qualification conforms to AEC-Q100 rev G
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS5697: Automotive 8-bit MCU, with up to 128 Kbytes Flash, data EEPROM, 10-bit ADC, timers, LIN, CAN, USART, SPI, I2C, 3 to 5.5 V
|
9.0 | 1,617 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN1015: Software techniques for improving microcontroller EMC performance
|
1.7 | 104 KB |
|
AN1181: Electrostatic discharge sensitivity measurement
|
1.4 | 59 KB |
|
AN1709: EMC design guide for ST microcontrollers
|
1.7 | 657 KB |
|
AN2639: Soldering recommendations and package information for Lead-free ECOPACK® microcontrollers
|
2.4 | 209 KB |
|
AN2658: Using the analog to digital converter of the STM8S microcontroller
|
2.3 | 183 KB |
|
AN2659: STM8 in-application programming (IAP) using a customized user-bootloader
|
4.0 | 281 KB |
|
AN2669: How to configure the STM8A microcontroller clocks
|
2.3 | 98 KB |
|
AN2677: Getting started with the STM8A
|
3.2 | 2,264 KB |
|
AN2719: Precision improvement techniques for the A/D converter of the STM8 microcontroller
|
2.4 | 238 KB |
|
AN2737: Basic in-application programming example using the STM8 I²C and SPI peripherals
|
3.3 | 186 KB |
|
AN2752: Getting started with the STM8S and STM8A
|
5.0 | 2,223 KB |
|
AN2780: Real-time keeping on STM8S and STM8A devices and usage of auto-wakeup unit (AWU) and beeper
|
2.0 | 387 KB |
|
AN2781: UART emulation software in STM8S and STM8A microcontrollers
|
2.0 | 102 KB |
|
AN2792: STM8A easy programmer
|
1.2 | 130 KB |
|
AN2800: STM8A uart emulator
|
1.2 | 912 KB |
|
AN2822: STM8S and STM8A high speed internal oscillator calibration
|
2.0 | 196 KB |
|
AN2857: STM8S and STM8A family power management
|
3.0 | 270 KB |
|
AN2860: EMC guidelines for STM8 microcontrollers
|
5.0 | 262 KB |
|
AN2867: Oscillator design guide for STM8S, STM8A, and STM32F1 microcontrollers
|
6.0 | 279 KB |
|
AN2869: Guidelines for designing touch sensing applications
|
6.0 | 980 KB |
|
AN3023: Using the analog-to-digital converter of the STM8A microcontroller
|
1.1 | 284 KB |
|
AN3181: Guidelines for obtaining IEC 60335 Class B certification in an STM8 application
|
2.0 | 428 KB |
|
AN3208: Microstepping motor drive with STM8A and STM8S microcontrollers
|
1.1 | 285 KB |
|
AN3258: STM8A/S HSI oscillator calibration using LIN automatic resynchronization
|
1.1 | 176 KB |
|
AN3281: STM8 I²C optimized examples
|
2.0 | 201 KB |
|
AN4101: LIN communication with STM8A-DISCOVERY
|
1.0 | 183 KB |
|
AN4178: LIN communication with two STM8AF boards of STM8A-DISCOVERY
|
1.0 | 103 KB |
|
AN4243: The L6230 DMOS driver for three-phase brushless DC motor
|
1.0 | 933 KB |
Technical Notes & Articles
| Description | Version | Size |
|---|---|---|
|
TN0189: STM8 bootloader frequently asked questions
|
2.3 | 321 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0470: STM8 SWIM communication protocol and debug module
|
3.3 | 532 KB |
|
UM0560: STM8 bootloader
|
7.0 | 655 KB |
|
UM1583: J2602 software package
|
1.0 | 155 KB |
|
UM1593: LIN 2.1 software package
|
1.0 | 1,018 KB |
Reference Manual
| Description | Version | Size |
|---|---|---|
|
RM0016: STM8S and STM8AF microcontroller families
|
9.0 | 3,475 KB |
Programming Manual
| Description | Version | Size |
|---|---|---|
|
PM0044: STM8 CPU programming manual
|
3.3 | 899 KB |
|
PM0051: How to program STM8S and STM8A Flash program memory and data EEPROM
|
3.2 | 192 KB |
Errata Sheet
| Description | Version | Size |
|---|---|---|
|
ES0144: Device limitations for STM8AFxxxx automotive MCUs featuring up to 128 Kbytes of Flash program memory
|
4.0 | 612 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
STM32 and STM8 embedded software solutions
|
1,771 KB |
Related Tools and Software
Related Tools and Software
| Part Number | Description |
|---|---|
| AD/Stice_Connect | Connection Adapter to use with STICE-SYS00x emulation systems |
| AS/Stice_Connect | Adapter Socket for application board - to use with STICE-SYS00x emulation systems |
| CF/Stice_Connect | Connexion flex to use with STICE-SYS00x emulation systems |
| ST-LINK | In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset |
| ST-LINK/V2 | ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32 |
| STICE | Full-featured emulator offers flexible, modular debugging and programming solution |
| STM-STUDIO | STM Studio run-time variables monitoring and visualization tool |
| STM8/128-MCKIT | Motor control starter kit for STM8S (128KB flash) microcontrollers |
| STM8A-DISCOVERY | Discovery kit for STM8A Automotive series - with STM8AF5288 and STM8AL3L68 MCUs |
| STM8A/128-EVAL | Evaluation board for STM8A (128KB Flash) MCUs |
| STSW-MCU005 | STM32 and STM8 Flash loader demonstrator |
| STSW-STM8004 | STM8 optimized I2C examples (AN3281) |
| STSW-STM8006 | Example of implementation of user bootloader (AN2659) |
| STSW-STM8007 | STM8a fiirmware library |
| STSW-STM8020 | STM8S and STM8A BLDC and ACIM motor control firmware library V1.0 |
| STSW-STM8025 | STM8S DALI library example |
| STSW-STM8026 | STM8S optimized examples package |
| STSW-STM8045 | Audio software codec for the STM8S |
| STSW-STM8048 | Precision improvement techniques for the A/D converter of the STM8 microcontroller |
| STSW-STM8049 | Basic in-application programming example using the STM8 I2C and SPI peripherals |
| STSW-STM8050 | Real-time keeping on STM8S devices and usage of auto-wakeup unit (AWU) and beeper |
| STSW-STM8051 | UART emulation software in STM8S microcontrollers |
| STSW-STM8052 | STM8S high speed internal oscillator calibration |
| STSW-STM8053 | STM8S family power management |
| STSW-STM8060 | Using the STM8S-DISCOVERY GPIOs and interrupt controller to drive LEDs (AN3266) |
| STSW-STM8062 | STM8S in-application programming (IAP) using a customized bootloader |
| STSW-STM8063 | Interfacing an HD44780 2-Line LCD display with the STM8SVLDISCOVERY |
| STSW-STM8064 | Setup screensaver STM8 1024x768 |
| STSW-STM8065 | Setup screensaver STM8 1280x1024 |
| STSW-STM8068 | Erase/write routines for STM8 ROM bootloader (UM0560) |
| STSW-STM8069 | STM8S/A Standard peripheral library |
| STSW-STM8075 | STM8 Class B firmware package variations (AN3181) |
| STSW-STM8076 | Analog-to-digital converter on STM8L and STM8AL devices: description and precision improvement techniques |
| STVD | ST Visual develop IDE for developing ST7 and STM8 applications |
| STVP | ST Visual Programmer for programming ST7, STM8, STM8T and STM32 |
| STX-RLINK | In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
STM8 8-bit MCU family
|
1,865 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM8AF5179TBSSSX | NRND | LQFP 64 10x10x1.4 | Tape And Reel | -40 | 125 | Yes | - | No data reported, please contact our Distributors | Ecopack2 | - | ||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||