ST Life.augmented

M24LR64E-R

64-Kbit Dynamic NFC/RFID tag with password protection, energy harvesting and RF status functions
  • active Active

The M24LR64E-R device is a Dynamic NFC/RFID tag IC with a dual-interface, electrically erasable programmable memory (EEPROM). It features an I2C interface and can be operated from a VCCpower supply. It is also a contactless memory powered by the received carrier electromagnetic wave. The M24LR64E-R is organized as 8192 × 8 bits in the I2C mode and as 2048 × 32 bits in the ISO 15693 and ISO 18000-3 mode 1 RF mode.

The M24LR64E-R also features an energy harvesting analog output, as well as a user-configurable digital output pin toggling during either RF write in progress or RF busy mode.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • I2C interface
  • Two-wire I2C serial interface supports 400 kHz protocol
  • Single supply voltage:1.8 V to 5.5 V
  • Byte and Page Write (up to 4 bytes)
  • Random and Sequential read modes
  • Self-timed programming cycle
  • Automatic address incrementing
  • Enhanced ESD/latch-up protection
  • I²C timeout
  • Contactless interface
  • ISO 15693 and ISO 18000-3 mode 1 compatible
  • 13.56 MHz ± 7 kHz carrier frequency
  • To tag: 10% or 100% ASK modulation using 1/4 (26 Kbit/s) or 1/256 (1.6 Kbit/s) pulse position coding
  • From tag: load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 kbit/s) or high (26 kbit/s) data rate mode. Supports the 53 kbit/s data rate with Fast commands
  • Internal tuning capacitance: 27.5 pF
  • 64-bit unique identifier (UID)
  • Read Block & Write (32-bit blocks)
  • Digital output pin
  • User configurable pin: RF write in progress or RF busy mode
  • Energy harvesting
  • Analog pin for energy harvesting
  • 4 sink current configurable ranges
  • Memory
  • 64-Kbit EEPROM organized into:8192 bytes in I2C mode2048 blocks of 32 bits in RF mode
  • Write timeI2C: 5 ms (max.)RF: 5.75 ms including the internal Verify time
  • More than 1 million write cycles
  • More than 40-year data retention
  • Multiple password protection in RF mode
  • Single password protection in I2C mode
  • PackageECOPACK2®(RoHS compliant and Halogen-free)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8854: Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, energy harvesting, I²C bus and ISO 15693 RF interface
8.0 3,837 KB

Application Notes

Description Version Size
pdf
AN1471: What happens to the M24xxx I²C EEPROM if the I²C bus communication is stopped?
4.2 73 KB
pdf
AN2972: Designing an antenna for the M24LRxx-R and M24LRxxE-R dual interface I²C/RFID devices
6.1 1,480 KB
pdf
AN3002: Description of the M24LRxx-R and M24LRxxE-R dual interface memory’s password protection mechanism
2.0 319 KB
pdf
AN3163: Configuring your ISO 15693 reader to support the M24LRxx-R and M24LRxxE-R devices
2.0 227 KB
pdf
AN3178: Using a surface-mount inductor as an M24LRxx antenna
2.2 305 KB
pdf
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders
2.1 422 KB
pdf
AN3249: M24LR series internal capacitance considerations for antenna tuning
2.0 219 KB
pdf
AN3355: Designing an application board compatible with either standard M24LRxx-R or energy-harvesting M24LRxxE-R devices
2.1 98 KB
pdf
AN3375: CR95HF library for ISO15693 and Dual Interface EEPROM products
1.1 690 KB
pdf
AN3408: Using LRIxx, LRISxx, M24LRxx-R and M24LRxxE-R products as NFC vicinity tags
4.0 962 KB
pdf
AN3985: Using the CR95HF library with STM8L microcontrollers
2.1 1,074 KB
pdf
AN4054: Comparison of RF addressing modes of low-density and high-density ISO/IEC 15693 devices
3.0 116 KB
pdf
AN4125: How to manage simultaneous I²C and RF data transfers with the M24LRxxE-R
1.2 392 KB
pdf
AN4326: Increasing the M24LRXXE-R family ESD robustness on antenna using an external ESD protection
1.0 512 KB
pdf
AN4409: Using the same antenna for M24LRXXE-R and M24SRXX-Y Dual Interface EEPROM families
1.0 210 KB
pdf
AN4421: Migrating from M24LR to M24SR series
1.0 168 KB
pdf
AN4430: Designing an NFC Android Application for M24SR and M24LR devices
1.0 866 KB

Technical Notes & Articles

Description Version Size
pdf
TN1216: NFC guide
1.2 936 KB

Errata Sheet

Description Version Size
pdf
ES0195: M24LR04E-R, M24LR16E-R and M24LR64E-R device limitations
2.0 59 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
NFC RFID - Dynamic Tag for Smart Grid applications
1.0 660 KB

Related Tools and Software

Related Tools and Software

Part Number Description
DEVKIT-M24LR-A Development kit for M24LRxx-R
ANT1-M24LR16E 45 mm x 75 mm antenna reference board for M24LR16E-R, NOT FOR SALE
ANT2-M24LR16E 20 mm x 40 mm antenna reference board for M24LR16E-R, NOT FOR SALE
ANT7-M24LR16E 15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, NOT FOR SALE
ROBOT-M24LR16E-A Demonstration board for M24LR16E-R, NOT FOR SALE
FLEX-M24LR04E 45 mm x 75 mm flexible antenna reference board for M24LR04E-R Dual Interface EEPROM, NOT FOR SALE
ANT3-M24LR04E SMD-Inductor based antenna reference board for M24LR04E-R
STSW-M24LR002 PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)
STSW-M24LR006 ISO/IEC 15693 and Dual Interface EEPROM library
STSW-M24LR011 Software set up file for M24LR-DISCOVERY board
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR013 Antenna calculation software supporting AN2972
STSW-M24LR016 Firmware for M24LR board included in the M24LR-DISCOVERY kit
ANT10-M24LR16E Antenna reference board for M24LR16E-R with ESD protection, NOT FOR SALE
STEVAL-IPR002V2 Data logger & event logger evaluation system based on the M24LR64E-R EEPROM
X-NUCLEO-NFC02A1 Dynamic NFC tag expansion board based on M24LR for STM32 Nucleo
STSW-95HF004 CR95HF C++ Library for Linux User
M24LR-DISCOVERY Discovery kit for M24LR04E Dual Interface EEPROM with energy harvesting
STSW-STM8061 ISO/IEC 15693 and Dual Interface EEPROM library for STM8L microcontrollers (AN3985)
STSW-95HF001 PC software executable for DEMO-CR95HF-A board (UM1084)
STSW-95HF002 PC software source code example for DEMO-CR95HF-A board (AN3954)

Publications and Collaterals

Flyer

Description Version Size
pdf
NFC / RFID tags M24LR series
1.0 2,357 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0 1,318 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M24LR64E-RDW6T/2ActiveTSSOP8Tape And Reel_-.72Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40004000
RS COMPONENTSOrder NowEUROPE26655
RUTRONIKOrder NowEUROPE1001
DIGIKEYOrder NowWORLDWIDE80591
MOUSEROrder NowWORLDWIDE8051
Ecopack2PDF
XML
M24LR64E-RMC6T/2ActiveUFDFPN 8 2x3x0.6Tape And Reel_-.8Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA50005000
ARROWOrder NowEUROPE50000
RUTRONIKOrder NowEUROPE100005000
DIGIKEYOrder NowWORLDWIDE146051
MOUSEROrder NowWORLDWIDE86951
Ecopack2PDF
XML
M24LR64E-RMN6T/2ActiveSO8Tape And Reel_Free Samples.72Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE149690
Farnell Element14Order NowEUROPE21421
RS COMPONENTSOrder NowEUROPE68055
RUTRONIKOrder NowEUROPE17151
DIGIKEYOrder NowWORLDWIDE33201
MOUSEROrder NowWORLDWIDE4041
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback