HDMIULC6-4SC6
Obsolete
Design Win
Ultra large bandwidth ESD protection

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

HSP053-4M5

Product overview

Description

The HDMIULC6-4SC6 is a monolithic, application specific discrete device dedicated to ESD protection of the HDMI connection. It also offers the same high level of protection for IEEE 1394a and IEEE 1394b/c, USB 2.0, Ethernet links, and video lines.

Its ultra high cutoff frequency (5.3 GHz) secures a high level of signal integrity. The device topology provides this integrity without compromising the complete protection of ICs against the most stringent ESD strikes.

  • All features

    • RoHS compliant
    • SOT23-6L package
    • 4 line 15 kV ESD protection
    • Ultra high bandwidth - no inluence on signal rise and fall times - maximised number of signal harmonics
    • Protects VBUS when applicable
    • Fast response time compared with varistors
    • Very low leakage current: 0.5 µA max.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HDMIULC6-4SC6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models