ESDALC6V1-1M2
NRND
Design Win
Single line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection

Download datasheet Order Direct

Product overview

Description

The ESDALC6V1-1M2 is a unidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients.

The device is ideal for applications where both reduced line capacitance and board space saving are required.

  • All features

    • Single line low capacitance Transil diode
    • Unidirectional ESD protection
    • ESD protection > 30 kV (IEC 61000-4-2 contact discharge)
    • Breakdown voltage VBR= 6.1 V min.
    • Low diode capacitance (22 pF @ 0 V)
    • Low leakage current (< 100 nA @ 3 V)
    • Very small PCB area (0.6 mm2)
    • RoHS compliant
    • Benefits
      • High ESD robustness of the equipment
      • Suitable for high density boards
    • Complies with the following standards:
      • IEC 61000-4-2 level 4:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • MIL STD 883G - Method 3015-7: class 3B
        • HBM (Human body model)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC6V1-1M2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDALC6V1-1M2
NRND
SOD-882 Industrial Ecopack2 - -

ESDALC6V1-1M2

Package:

SOD-882

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SOD-882

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Breakdown Voltage (V) (min)
ESDALC6V1-1M2

Distributor availability of ESDALC6V1-1M2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDALC6V1-1M2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDALC6V1-1M2

Breakdown Voltage (V) (min):

6.1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors