ESDALC5-1BT2
Obsolete
Design Win
Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

ESDZV5H-1BU2

Product overview

Description

The ESDALC5-1BM2 (SOD882) and ESDALC5-1BT2 (SOD882T) are bidirectional single-line TVS diodes designed to protect data lines or other I/O ports against ESD transients.

These devices are ideal for applications where both reduced line capacitance and board space saving are required.

  • All features

    • Single-line bidirectional protection
    • Breakdown voltage = 5.8 V min.
    • Low capacitance = 26 pF at 0 V
    • Lead-free packages
    • ECOPACK2 compliant component
    • Benefits
      • Low capacitance for optimized data integrity
      • Low leakage current < 60 nA
      • Low PCB space consumption: 0.6 mm²
      • High reliability offered by monolithic integration
    • Complies with IEC 61000-4-2 (exceeds level 4)
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • Complies MIL STD 883G - Method 3015-7: class 3
      • Human body model

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC5-1BT2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models