Product overview
Description
The HSP061-4NY8 is a 4-line low capacitance TVS designed to protect high-speed interfaces with differential lines in industrial and consumer applications.
Electro-static discharge (ESD) capability is compliant with system level ESD standard IEC 61000-4-2, and then with the low energy ESD component level standards such as human body model (HBM), and charge device model (CDM).
The large bandwidth is compatible with USB 5Gbps, USB 10Gbps, HDMI 2.1 - 12Gbps, FPD-Link III 4 - 16Gbps, GMSL 3 - 12Gbps, 1000BASE-T1, APIX3 6Gbps.
The device is packaged in a 8-pin QFN of 2 mm x 1.0 mm with a nominal height of 0.52 mm.
-
All features
- Large bandwidth: 6 GHz
- Low capacitance: 0.5 pF
- Operating junction temperature range: -40 °C to 150 °C
- RoHS compliant and halogen free
- Complies with IEC 61000-4-2, exceeds level 4 :
- ±8 kV (contact discharge)
- ±20 kV (air discharge)
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 18 Nov 2019 | 18 Nov 2019 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 17 Jun 2021 | 17 Jun 2021 | |||
| ZIP | 1.0 | 17 Mar 2020 | 17 Mar 2020 |