ESDA8V2-1J
Obsolete
Design Win
EOS and ESD Transil™ protection for charger and battery port

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

ESDA8P30-1T2

Product overview

Description

The ESDA8V2-1J is a unidirectional single line Transil diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electonic devices subject to EOS and ESD transient overvoltages.

  • All features

    • Complies with the following standards:IEC 61000-4-2 level 4 ±15 kV (air discharge) ±8 kV (contact discharge)MIL STD 883G - Method 3015-7: class 3B HBM (human body model): ≥8kV
    • Breakdown voltage VBR = 8.2 V
    • High peak power dissipation: 500 W (8/20 μs waveform)
    • Unidirectional device
    • Low leakage current (< 0.5 μA @ 5 V) BenefitsHigh EOS and ESD protection levelHigh integrationSuitable for high density boards
    • ESD protection level better than IEC 61000-4-2, level 4: 30 kV contact discharge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA8V2-1J

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models