Product overview
Description
The ESDA17-5SC6 is a monolithic array designed to protect up to 5 lines against ESD transients. The device is ideal for applications where board space saving is required.
-
All features
- 5 unidirectional Transil functions
- Minimum breakdown voltage range: V
- Peak pulse power (8/20 μs); 150 W
- Tiny leakage current at stand-off voltage:< 100 nA
- Benefits
- High ESD protection level
- High integration
- Suitable for high density boards
- Complies with the following standards:
- IEC 61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- MIL STD 883E- Method 3015-7: class 3
- 25 kV (human body model)
- IEC 61000-4-2 level 4:
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 03 Dec 2019 | 03 Dec 2019 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 28 May 2020 | 28 May 2020 | ||
| ZIP | 1.0 | 13 Mar 2020 | 13 Mar 2020 |