ESDA6V1-5M6
Obsolete
Design Win
TRANSIL ARRAY FOR ESD PROTECTION

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

ESDALC6V1-5P6

Product overview

Description

The ESDA6V1xxM6 is monolithic arrays designed to protect up to 4 or 5 lines against ESD transients.

The device is ideal for applications where both reduced print circuit board space and power absorption capability are required.

  • All features

    • Very small PCB area: 1.45 mm2
    • Low diode capacitance (70 pF typ at 0 V)
    • Lead-free package
    • 500 microns pitch
    • High peak power dissipation: 100 Watts 8/20 µs
    • Breakdown Voltage VBR= 6.1 V min
    • High ESD protection level
    • Suitable for high density boards
    • High integration
    • 5 unidirectional Transil diodes (ESDA6V1-5M6)
    • Low leakage current < 500 nA
    • 4 unidirectional Transil diodes (ESDA6V1M6)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA6V1-5M6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models