ESDAVLC8-1BM2
Obsolete
Design Win
Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection

Download datasheet

This product is

Obsolete

We recommend you that replacement part: 

ESDZV5HS-1BF4

Product overview

Description

The ESDAVLC8-1BM2 (SOD882) and ESDAVLC8-1BT2 (SOD882T) are bidirectional single-line TVS diodes designed to protect data lines or other I/O ports against ESD transients.

These devices are ideal for applications where both printed circuit board space and power absorption capability are required.

  • All features

    • Single line bidirectional protection
    • Breakdown voltage VBR = 8.5 V min.
    • Very low capacitance = 4.5 pF at 0 V
    • Lead-free packages
    • ECOPACK®2 compliant packages

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAVLC8-1BM2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models