Product overview
Description
The LFTVS18-1F3 is a single line diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD and EOS transient overvoltages.
-
All features
- Strong ESD and EOS protection
- Very low clamping factor VCL/VBR
- Unidirectional device
- Fast response time
- Very thin package
- Very small PCB area
- RoHS compliant
- Complies with the following standards:
- IEC 61000-4-2 level 4
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
- IEC 61000-4-2 level 4
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 26 May 2020 | 26 May 2020 | ||
| ZIP | 1.0 | 14 Apr 2020 | 14 Apr 2020 |