DVIULC6-4SC6Y
Obsolete
Design Win
Automotive ultra low capacitance ESD protection

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

HSP051-2W3Y

Product overview

Description

The DVIULC6-4SC6Y is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces, such as DVI, HDMI, IDB 1394 bus, USB2.0, Ethernet links and video lines.

Its ultralow line capacitance secures a high level of signal integrity without compromise in protecting sensitive chips against the most stringently characterized ESD strikes.

  • All features

    • AEC-Q101 qualified
    • 4-line ESD protection (IEC 61000-4-2)
    • Protects VBUS when applicable
    • Ultralow capacitance: 0.6 pF at F = 825 MHz
    • Fast response time compared with varistors
    • RoHS compliant
    • Benefits:
    • ESD protection of VBUS
    • Optimized rise and fall times for maximum data integrity
    • Consistent D+ / D- signal balance:
      • Optimum capacitance matching tolerance for ultralow intra pair skew: I/O to ground = 0.015 pF, I/O to I/O = 0.007 pF
      • Matching high bit rate DVI, HDMI, and IDB 1394 bus requirements
    • Low PCB space occupation: 9 mm²
    • Higher reliability offered by monolithic integration
    • Complies with the standard ISO 10605 (C = 330 pF, R = 330 Ω)
      • ±18 kV (air discharge, contact discharge)
    • Complies with the standard ISO 10605 (C = 150 pF, R = 330 Ω)
      • ±18 kV (air discharge, contact discharge)
    • MIL STD883G-Method 3015-7
    • Complies with the standard ISO 7637-3
      • Pulse 3a: VS = -150 V
      • Pulse 3b: VS = +100 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DVIULC6-4SC6Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models