HDMIULC6-4SC6Y
Obsolete
Design Win
Automotive ultra large bandwidth ESD protection

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

HSP051-2W3Y

Product overview

Description

The HDMIULC6-4SC6Y is a monolithic, application specific discrete device dedicated to ESD protection of the HDMI connection. It also offers the same high level of protection for IEEE 1394a and IEEE 1394b/c, USB 2.0, Ethernet links, and video lines.

Its ultrahigh cutoff frequency (5.3 GHz) secures a high level of signal integrity. The device topology provides this integrity without compromising the complete protection of ICs against the most stringent ESD strikes.

  • All features

    • 4-line 15 kV ESD protection
    • Protects VBUSwhen applicable
    • Ultrahigh bandwidth - no influence on signal rise and fall times - maximized number of signal harmonics
    • Very low leakage current: 0.5 μA max.
    • Fast response time compared with varistors
    • SOT23-6L package
    • RoHS compliant
    • Benefits
      • ESD standards compliance guaranteed at device level, hence greater immunity at system level
      • ESD protection of VBUSwhen applicable.
      • High efficiency due to low residual voltage when confronted by an ESD surge
      • Minimized rise and fall times for maximum data integrity
      • Consistent D+ / D- signal balance:
        • Ultralow impact on intra-, inter-pair skew
        • Matching high bit rate HDMI requirements and ready for future evolution
      • Low PCB space occupation - 9 mm2maximum footprint
      • Higher reliability offered by monolithic integration
    • Complies with these standards:
      • IEC 61000-4-2 level 4
        • 15 kV air discharge
        • 8 kV (and up to 15 kV) contact discharge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HDMIULC6-4SC6Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models