DSL01-xxxSC5
Obsolete
Design Win
Secondary protection for DSL lines

Download datasheet

Product overview

Description

This device combines a Transil used for low energy surges and a Trisil™ for high energy surges. This combination provides a surge / capacitance trade-off compatible with high debit rates such as ADSL2+ and VDSL. The combination on the same die makes it compatible with SOT23-5L package.

  • All features

    • Low capacitance devices:
      • DSL01-xxxSC5: Delta Ctyp= 3.5 pF
    • High surge capability: 30 A - 8/20 μs
    • Voltage: 8 V, 10.5 V, 16 V, and 24 V
    • RoHS package
    • Benefits
      • Transil™ mode will clamp ESD and low energy surges without disturbing line drivers during transmission while high energy surges will be short circuited to avoid line driver damage.
      • The low capacitance makes it suitable for ADSL2+ and VDSL signals.
    • Complies with the following standards
      • IEC 61000-4-2, level 4
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • MIL STD 883G-Method 3015-7: Class 3
        • 25 kV (Human body model)
      • IEC 61000-4-5, level 2: 24 A, 8/20 μs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DSL01-xxxSC5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models