Product overview
Description
The TS97x family of operational amplifiers operate with voltages as low as ±1.35 V and feature output rail-to-rail signal swing. The TS97x devices are particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio pre-amplification.
The TS97x devices are available in a variety of packages to suit all types of applications. For applications where space saving is critical, the SOT23-5 package (2.8 x 2.9 mm) or the DFN8 package (3 x 3 mm) simplify the board design because they can be placed anywhere on it.
-
All features
- Rail-to-rail output voltage swing ±2.4 V at VCC = ±2.5 V
- Very low noise level: 4 nV/√Hz
- Ultra low distortion: 0.003 %
- High dynamic features: 12 MHz, 4 V/µs
- Operating range: 2.7 to 10 V
- ESD protection (2 kV)
- Latch-up immunity (class A)
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS972IDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
| TS972IPT | Active | TSSOP-8L | Industrial | Ecopack3 | - | - | |
| TS972IQT | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | - | - | |
| TS972IST | Active | MiniSO-8 | Industrial | Ecopack3 | - | - | |
| TS972IYDT | Active | SO-8 | Automotive | Ecopack3 | - | - | |
| TS972IYPT | Active | TSSOP-8L | Automotive | Ecopack3 | - | - | |
| TS972IYQT | Active | QFN-8L P 0.5 mm | Automotive | Ecopack1 | - | - |
TS972IST
Package:
MiniSO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS972IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS972IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS972IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS972IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS972IYQT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS972IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS972IQT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS972IPT Active
TS972IYPT Active
TS972IST Active
TS972IDT Active
TS972IYQT Active
TS972IYDT Active
TS972IQT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors