Product overview
Description
These devices are low cost, low power dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.
Three power consumptions are available allowing to have always the best consumption-speed ratio:
These CMOS amplifiers offer very high input impedance and extremely low input currents. The major advantage versus JFET devices is the very low input currents drift with temperature (see figure 2).
-
All features
- Vio down to 2 mV max. (B version)
- Wide supply voltage range: 3 to 16 V
- Output voltage swing to ground
- Ultra-low consumption: 150 µA/op typ
- Gain bandwidth product: 1 MHz typ
- Excellent phase margin on capacitive load
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS27M2CDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| TS27M2CPT | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack3 | - | - | |
| TS27M2IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS27M2CPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS27M2CDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS27M2IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS27M2CPT Active
TS27M2CDT Active
TS27M2IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors