Product overview
Description
The MC3403 is a low-cost, quad operational amplifier with true differential inputs. The device has electrical characteristics similar to the popular UA741. However the MC3403, has several distinct advantages over standard operational amplifiers types in single supply applications. The quad amplifier can operate at supply voltage as low as 3 Volts or as high as 36 volts with quiescent currents about one third of those associated with the UA741 (on a per amplifier basis). The common-mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications.
-
All features
- SIMILAR PERFORMANCE TO POPULAR UA741
- INTERNALLY COMPENSATED
- SHORT-CIRCUIT PROTECTED OUTPUTS
- SINGLE SUPPLY OPERATION: +3V TO +36V
- CLASS AB OUTPUT STAGE FOR MINIMAL CROSSOVER DISTORTION
- LOW INPUT BIAS CURRENT: 500nA MAX
- DUAL SUPPLIES: ±15V TO ±18V
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| MC3303DT | Active | SO-14 | Industrial | Ecopack3 | - | - | |
| MC3303PT | Active | TSSOP-14 | Industrial | Ecopack3 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| MC3303PT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| MC3303DT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
MC3303PT Active
MC3303DT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors