Product overview
Description
The TS9222 and TS9224 are rail-to-rail dual and quad operational amplifiers optimized for precision, noise and stability, which make them suitable for a wide range of automotive and industrial applications.
These devices deliver a high output current that allows low-load impedances to be driven. They are stable for capacitive loads up to 500 pF.
-
All features
- High precision: Vio = 500 μV max
- Able to drive capacitive loads up to 500 pF
- Rail-to-rail input and output
- Low noise: 9 nV/√ Hz
- Low distortion
- High output current: 80 mA
- High speed: 4 MHz, 1.3 V/μs
- Operates from 2.7 V to 12 V
- ESD internal protection: 2 kV
- Latch-up immunity
- Automotive qualification
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS9224IDT | Active | SO-14 | Industrial | Ecopack3 | - | - | |
| TS9224IPT | Active | TSSOP-14 | Industrial | Ecopack3 | - | - | |
| TS9224IYDT | Active | SO-14 | Automotive | Ecopack3 | - | - | |
| TS9224IYPT | Active | TSSOP-14 | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS9224IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS9224IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS9224IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS9224IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS9224IYPT Active
TS9224IDT Active
TS9224IYDT Active
TS9224IPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors