Product overview
Description
The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.
High output current allows low load impedances to be driven.
The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output current capability, making these devices an excellent choice for high-quality, low-voltage, and battery-operated audio systems.
The devices are stable for capacitive loads up to 500 pF.
-
All features
- Rail-to-rail input and output
- Low noise: 9 nV/√ Hz
- Low distortion
- High output current: 80 mA (able to drive 32 Ω loads)
- High-speed: 4 MHz, 1.3 V/μs
- Operating range from 2.7 V to 12 V
- Low input offset voltage: 900 μV max. (TS924A)
- ESD internal protection: 3 kV
- Latch-up immunity
- Macromodel included in this specification
- Related products
- See the TS921 device for the single version and the TS922 device for the dual version
- See the TSX56x series for smaller packages
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS924ID | Active Product is in volume production. | SO-14 | Industrial | Ecopack3 | - | - | |
| TS924IDT | Active Product is in volume production. | SO-14 | Industrial | Ecopack3 | - | - | |
| TS924IPT | Active Product is in volume production. | TSSOP-14 | Industrial | Ecopack3 | - | - | |
| TS924IYDT | Active Product is in volume production. | SO-14 | Automotive | Ecopack3 | - | - | |
| TS924IYPT | Active Product is in volume production. | TSSOP-14 | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS924IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS924IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS924IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS924IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS924ID | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS924IYDT Active
TS924IDT Active
TS924IYPT Active
TS924IPT Active
TS924ID Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors