Product overview
Description
The TDA7294 is a monolithic integrated circuit in Multiwatt15 package, intended for use as audio class AB amplifier in Hi-Fi field applications (Home Stereo, self powered loudspeakers, Topclass TV). Thanks to the wide voltage range and to the high out current capability it is able to supply the highest power into both 4Ω and 8Ω loads even in presence of poor supply regulation, with high Supply Voltage Rejection.
The built in muting function with turn on delay simplifies the remote operation avoiding switching on-off noises.
-
All features
- THERMAL SHUTDOWN
- SHORT CIRCUIT PROTECTION
- VERY LOW DISTORTION
- NO BOUCHEROT CELLS
- VERY HIGH OPERATING VOLTAGE RANGE (±40V)
- HIGH OUTPUT POWER (UP TO 100W MUSIC POWER)
- DMOS POWER STAGE
- NO SWITCH ON/OFF NOISE
- VERY LOW NOISE
- MUTING/STAND-BY FUNCTIONS
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TDA7294HS | Active Product is in volume production. | MW 15L | Industrial | Ecopack2 | - | - | |
| TDA7294V | Active Product is in volume production. | MW 15L | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA7294HS | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| TDA7294V | | | distributors No availability of distributors reported, please contact our sales office |
TDA7294HS Active
TDA7294V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors