ST Life.augmented

TDA7293

120 V / 100 W DMOS audio amplifier with mute and standby
  • active Active

The TDA7293 is a monolithic integrated circuit in Multiwatt15 package, intended for use as audio class AB amplifier in Hi-Fi field applications, such as home stereo, self powered loudspeakers and Topclass TV. Thanks to the wide voltage range and to the high output current capability it is able to supply the highest power into both 4-Ω and 8-Ω loads.

The built-in muting function with turn-on delay simplifies the remote operation avoiding on-off switching noises.

Parallel mode is possible by connecting several devices and using pin11. High output power can be delivered to very low impedance loads, so optimizing the thermal dissipation of the system

pdf Download Datasheet

Key Features

  • Multipower BCD technology
  • Very high operating voltage range (±50 V)
  • DMOS power stage
  • High output power (100 W into 8 Ω @ THD =10%, with VS= ±40 V)
  • Muting and stand-by functions
  • No switch on/off noise
  • Very low distortion
  • Very low noise
  • Short-circuit protected (with no input signal applied)
  • Thermal shutdown
  • Clip detector
  • Modularity (several devices can easily be connected in parallel to drive very low impedances)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS1762: 120-volt, 100-watt, DMOS audio amplifier with mute and standby
8.0 397 KB

Application Notes

Description Version Size
pdf
AN4176: 4 x 10 W class-AB amplifier demonstration board based on the STA540SAN
1.0 1,416 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-AUDIO001 SW Demos-Audio Power Amplifiers, Class AB <5V-TS4956

Publications and Collaterals

Brochure

Description Version Size
pdf
Audio solution guide for analog home systems
1.0 3,279 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TDA7293HSActiveMW 15LTube_Free Samples1.6Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA500250
ARROWOrder NowEUROPE1500
FARNELLOrder NowEUROPE1221
DIGIKEYOrder NowWORLDWIDE22011
MOUSEROrder NowWORLDWIDE2801
Ecopack1PDF
XML
TDA7293VActiveMW 15LTube_Free Samples1.6Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA213500
AVNETOrder NowAMERICA690
FUTUREOrder NowAMERICA2791
ARROWOrder NowEUROPE34940
FARNELLOrder NowEUROPE11321
RS COMPONENTSOrder NowEUROPE5101
DIGIKEYOrder NowWORLDWIDE9541
MOUSEROrder NowWORLDWIDE6581
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback