EMIF06-MSD04F3
Obsolete
Design Win
6-line EMI filter and ESD protection for mini and micro SD card interfaces

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

EMIF06-MSD02N16

Product overview

Description

The EMIF06-MSD04F3 is a highly integrated device based on IPAD technology offering two functions: ESD protection to comply with IEC standard, and EMI filtering to reject mobile phone frequencies.

  • All features

    • EMI low-pass filter
    • Integrated pull up resistors to prevent bus floating when no card is connected
    • 208 MHz clock frequency compatible with SDR104 mode (SD3.0)
    • Lead-free package
    • Benefits
      • Low power consumption
      • Easy layout thanks to smart pin-out configuration
      • Very low PCB space consumption
      • High reliability offered by monolithic integration
      • Reduction of parasitic elements thanks to CSP integration
    • Complies with the following standards:
      • IEC 61000-4-2 level 4:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - EMIF06-MSD04F3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models