EMIF06-MSD03F3
6-line low capacitance IPAD for micro-SD card with EMI filtering and ESD protection-
Active
The EMIF06-MSD03F3 is a highly integrated device based on IPAD technology offering two functions: ESD protection to comply with IEC standard, and EMI filtering to reject mobile phone frequencies.
Key Features
- EMI low-pass filter
- ESD protection ±15 kV (IEC 61000-4-2)
- Integrated pull up resistors to prevent bus floating when no card is connected
- 208 MHz clock frequency compatible with SDR104 mode (SD3.0)
- Lead-free package
- Coated version option on request
- Electrical card detect option
- Benefits
Low power consumption Easy layout thanks to smart pin-out configuration Very low PCB space consumption High reliability offered by monolithic integration Reduction of parasitic elements thanks to CSP integration - Complies with the following standards:
IEC 61000-4-2 level 4: 15 kV (air discharge) 8 kV (contact discharge)
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS7289: 6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection
|
1.0 | 355 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
|
8.0 | 252 KB |
|
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
|
5.0 | 262 KB |
|
AN3353: IEC 61000-4-2 standard testing
|
1.0 | 172 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
Semiconductor solutions for healthcare applications
|
1.0 | 665 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Junction Temperature (max) | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EMIF06-MSD03F3 | Active | Flip-Chip 400u | Tape And Reel | 125 | .229 |
| Ecopack2 | PDF XML | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||