EMIF08-LCD04M16
Active
Design Win
8-line L-C EMI filter and ESD protection for display interfaces

Download datasheet

Product overview

Description

The EMIF08-LCD04M16 is a 8-line inductorcapacitor (LC) EMI filter designed to suppress EMI/RFI noise in all systems subjected to electromagnetic interferences requiring a large bandwidth.

This filter includes an ESD protection circuitry, which prevents damage to the application when subjected to ESD surges up 15 kV contact discharge.

  • All features

    • High reducing of parasitic elements through integration
    • High reliability offered by monolithic integration
    • Complies with the following standardsIEC 61000-4-2 level 4:15 kV (air discharge)8 kV (contact discharge)
    • High cut off frequency low-pass filter: FC = 400 MHz at -6 dB
    • Very low PCB space consuming with plastic micro-package 3.3 x 1.35 mm
    • High efficiency in EMI filtering: better than -35 dB from 900 MHz to 2 GHz
    • High efficiency in ESD (IEC 61000-4-2 level 4)
    • ECOPACK®2 compliant component
    • Very thin package: 0.55 mm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - EMIF08-LCD04M16

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
EMIF08-LCD04M16
Active
QFN-16L Industrial Ecopack2 - -

EMIF08-LCD04M16

Package:

QFN-16L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
EMIF08-LCD04M16

Distributor availability of EMIF08-LCD04M16

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EMIF08-LCD04M16 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EMIF08-LCD04M16

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors