74LCX07
Active
Design Win
Hex Buffer (open drain) with 5V Tolerant Input

Download datasheet Order Direct

Product overview

Description

The 74LCX07 device is a low-voltage CMOS open drain hex buffer manufactured with sub-micron silicon gate and double-layer metal wiring C2MOS technology. It is ideal for low-power and high-speed 3.3 V applications and can be interfaced to a 5 V signal environment for inputs.

The internal circuit is composed of 2 stages including a buffer output, which provides high noise immunity and stable output.

It has the same speed performance at 3.3 V as the 5 V AC/ACT family, combined with lower power consumption.

All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage.

  • All features

    • 5 V tolerant inputs
    • High speed
      • tPD= 5.2 ns (max.) at VCC= 3 V
    • Power-down protection on inputs and outputs
    • Symmetrical output impedance
      • |IOH| = IOL= 24 mA (min.) at VCC= 3 V
    • PCI bus levels guaranteed at 24 mA
    • Operating voltage range
      • VCC(opr.) = 2.0 V to 3.6 V
    • Pin and function compatible with 74 series 07
    • Latch-up performance exceeds 500 mA (JESD 17)
    • ESD performance
      • HBM: 2000 V (MIL STD 883 method 3015)
      • MM: 200 V
      • CDM: 1000 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 74LCX07

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
74LCX07YMTR
Active
SO-14 Automotive Ecopack3 - -
74LCX07YTTR
Active
TSSOP-14 Automotive Ecopack3 - -

74LCX07YMTR

Package:

SO-14

Material Declaration**:

Marketing Status

Active

Package

SO-14

Grade

Automotive

RoHS Compliance Grade

Ecopack3

74LCX07YTTR

Package:

TSSOP-14

Material Declaration**:

Marketing Status

Active

Package

TSSOP-14

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
74LCX07YMTR

Distributor availability of 74LCX07YMTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
74LCX07YTTR

Distributor availability of 74LCX07YTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

74LCX07YMTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

74LCX07YMTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

74LCX07YTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

74LCX07YTTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors