Product overview
Description
The M74HC4094 device is a high speed CMOS 8-bit SIPO shift latch register fabricated with silicon gate C2MOS technology. It consists of an 8-bit shift register and an 8-bit latch with 3-state output buffer. Data is shifted serially through the shift register on the positive going transition of the clock input signal. The output of the last stage (QS) can be used to cascade several devices.
Data on the QS output is transferred to a second output (QS’) on the following negative transition of the clock input signal. The data of each stage of the shift register is provided with a latch, which latches data on the negative going transition of the STROBE input signal. When the STROBE input is held high, data propagates through the latch to a 3-state output buffer. This buffer is enabled when OUTPUT ENABLE input is taken high. All inputs are equipped with protection circuits against static discharge and transient excess voltage.
-
All features
- High speed: fMAX= 80 MHz (typ.) at VCC= 6 V
- Low power dissipation: ICC= 4 μA (max.) at TA= 25 °C
- High noise immunity: VNIH= VNIL= 28% VCC(min.)
- Symmetrical output impedance: |IOH| = IOL= 4 mA (min.)
- Balanced propagation delays: tPLH≅ tPHL
- Wide operating voltage range: VCC(opr.) = 2 V to 6 V
- Pin and function compatible with 74 series 4094
- ESD performance
- CDM: 1 kV
- HBM: 2 kV
- MM: 200 V
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M74HC4094YRM13TR | Active Product is in volume production. | SO-16 | Automotive | Ecopack2 | - | - | |
| M74HC4094YTTR | Active Product is in volume production. | TSSOP-16L | Automotive | Ecopack3 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| M74HC4094YTTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| M74HC4094YRM13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
M74HC4094YTTR Active
M74HC4094YRM13TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors